We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

EP513 PCMCIA Card Slave


The PCMCIA Card slave controller is designed to be used inside a PCMCIA card. This module interface with the PCMCIA card signals on one side and a user interface on this other side. It's main function is to support the asynchronous PCMCIA interface and the control registers for the PCMCIA system while provide a user friendly interface to the user logic.


Features and Benefits


  • Compliant with PC Card Standard 8.0, PCMCIA 2.1/JIEDA 4.2
  • Receives transaction requests from PCMCIA bus interface
  • Simple user interface optimized for on-chip bus connection
  • Included PCMCIA standard register set

Licensing Options


For additional information, contact info@eurekatech.com or visit Eureka Technology

Documentation


Title
ep513-pcmcia-card-slave Link



Live Chat

Need Help?

Privacy Policy