CoreAXI4ProtoConv bridges Advanced eXtensible Interface version 4 memory-mapped and AXI4-Stream domains in FPGA-based systems that need sustained data movement without custom adaptation logic. It fits between packet-oriented data producers or consumers and memory subsystems, where software-driven transfers alone would add integration effort and processor overhead. The core provides independent Stream to memory-mapped and memory-mapped to Stream datapaths, letting designers build balanced receive and transmit pipelines within a shared architecture. It is especially useful when stream traffic must be buffered, framed, and moved into or out of memory while preserving transaction flow and sideband context. Built-in command handling, status reporting, and interrupt support simplify system control and make it easier to coordinate transfers from an embedded processor. Optional packet buffering modes help align the transfer model to application behavior, whether data should move immediately or only after a complete packet is available. The core also manages burst partitioning across address boundaries, reducing the need for external logic to handle protocol corner cases. With support for endian conversion, user sideband propagation, and selectable buffering resources, CoreAXI4ProtoConv is well suited for embedded compute, data acquisition, communications, and memory-centric streaming designs.
Transfer directions - Supports independent S2MM operation - Enables independent MM2S operation - Uses full-duplex style data movement
AXI interfaces - Implements an AXI4-Lite target interface - Bridges AXI4-Stream target and initiator paths - Drives AXI4 initiator read and write channels
Data movement control - Queues descriptors through command and status FIFOs - Partitions bursts at address boundaries - Supports FIXED and INCR burst types
Buffering options - Configures data FIFO depth - Selects cut-through or store-and-forward mode - Chooses RAM type for data and command buffers
Sideband handling - Provides endian conversion - Maps AXI4 user signals to AXI4-Stream TUSER - Supports TUSER descriptor sideband transfer
System monitoring - Generates completion and error interrupts - Drops packets on overflow or asserted packet error - Tracks bus errors and packet drop events
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}