We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Alma JPEGLS-E


The JPEGLS-E core from Alma technologies is an ISO/IEC 14495-1 compliant JPEG-LS encoder that offers a very compact and high-performance solution for up to 16-bit per component numerically lossless image and video data compression. The JPEG-LS standard offers the JPEG 2000 lossless compression efficiency advantage in much more compact silicon footprint implementations and without requiring access to an external memory device.


Features and Benefits


 

  • Up to 64K x 64K image resolution
  • Single-component, 4:4:4, 4:2:2, 4:1:1 and 4:2:0 chroma sampling formats
  • Up to 16-bit per component programmable sample depth
  • Run-length coding
  • Programmable point transform
  • Programmable local gradient thresholds

 

Licensing Options


For additional information, contact ip.sales@alma-technologies.com  or visit  Alma Technologies 

Documentation


Title
alma-jpegls-e Link



Live Chat

Need Help?

Privacy Policy