We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MR16

DIMMABLE MR16 LAMP DEVELOPMENT KIT

Overview

The ATtiny24A-based dimmable MR16 LED driver module allows you to develop MR16 or equivalent lamps. The kit comes with a power supply module and an LED board. The circuit is a two-stage switched-mode power supply consisting of a boost converter followed by a constant-current buck converter. Both of these topologies are implemented digitally in a single ATtiny24A microcontroller. The circuit operates with leading- or trailing-edge dimmers. Input can be 12VDC or 12VAC from an electronic or magnetic transformer. The design is flexible and scalable and works with different LED configurations. Firmware used to pre-program the ATtiny24A is available through local sales offices.
  • Excellent compatibility with available dimmers and electronic transformer combinations
  • Flicker-free operation with a wide dimming range
  • Programmable solution to suit a wide range of designs
  • Dual-stage topology results in excellent regulation of LED current
  • Pre-programmed operation with 50Hz, 60Hz or DC sources
  • Open lamp protection LED short-circuit protection
  • Over-current protection (OCP)
  • Over-voltage protection (OVP)
  • Components fit in an ANSI form-factor
  • 125??C operation ATtiny24A available in SO-14 package for prototype and QFN-16 4x4 mm package for production

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Dimmable MR16 Development Kit User Guide Download

Live Chat

Need Help?

Privacy Policy