AEC-Q100 qualified
• 4.5V to 42V input voltage range
• High efficiency (>90%)
• ±5% LED current accuracy
• Dither enabled for low EMI
• High-side current sense
• Dedicated dimming control input
• Hysteretic control (no compensation!)
• Up to 1.5MHz switching frequency
• Adjustable constant LED current
• Over-temperature protection
• −40°C to +125°C junction temperature range
The MAQ3203 is a hysteretic, step-down, constant current, High-Brightness LED (HB LED) driver. It provides an ideal solution for interior/exterior lighting, architectural and ambient lighting, LED bulbs, and other general illumination applications. The MAQ3203 is well suited for lighting applications requiring a wide-input voltage range. The hysteretic control gives good supply rejection and fast response during load transients and PWM dimming. The high-side current sensing and on-chip current-sense amplifier delivers LED current with ±5% accuracy. An external high-side current sense resistor is used to set the output current.
1x MAQ3203YM Evaluation Board (ADM00940)
Title
|
|||
---|---|---|---|
MAQ3203 - HB LED Driver Controller w/ High-Side Current Sense | Download | ||
MAQ3203YM Evaluation Board (ADM00940) - BOM | Download | ||
MAQ3203YM Evaluation Board (ADM00940) - Gerber Files | Download | ||
MAQ3203YM Evaluation Board (ADM00940) - Schematic | Download | ||
MAQ3203YM Evaluation Board User Guide | Download |
Title
|
Date
|
||
---|---|---|---|
analog-simulation-maq3203 | 01 Jul 2022 | Link |