We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

TB050

Title
Title
Monitoring Multiple Temperature Nodes Using TC74 Thermal Sensors and a PIC16C505
Name
Name
TB050
Date
Date
06/24/2015
Application Categories
Application Categories
Signal Conditioning & Measurement / Temperature Sensing
Product Categories
Product Categories
8-bit MCU
Thermal Management / Serial Output Temp Sensors
Description
Description
The TC74 is a serially accessible digital temperature sensor that can determine temperatures in the range of 25°C to 85°C with ±2° absolute accuracy or 0°C to 125°C with ±3° absolute accuracy. Temperature information is retrieved from the TC74 via a two wire SMBus/I 2 C ? compatible interface. The TC74 represents the temperature as an 8-bit two?s complement signed integer that has a direct correspondence to the device?s temperature in degrees C resulting in a 1° temperature resolution. The TC74 is available in eight address versions so that eight devices can be monitored on the same two wire SMBus interface with no additional circuitry.

Live Chat

Need Help?

Privacy Policy