| Title |
Title
Using the Capture Module
|
|---|---|
| Name |
Name
AN545
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Functional Enablement /
Timing & Counting
|
| Product Categories |
Product Categories
16-bit MCUs
dsPIC DSCs
|
| Description |
Description
The PICmicro? family of RISC microcontrollers has been designed to provide advanced performance and a cost-effective solution for a variety of applications. This application note provides examples which illustrate the uses of input capture using the PIC17C42 Timer3 module. These examples may be modified to suit the specific needs of an application. This application note has 4 examples that use the Timer3 input capture. They are: ? Frequency Counter (Period Measurement) ? Frequency Counter (Period Measurement) using a Free Running Timer ? Pulse Width Measurement ? Frequency Counter (Period Measurement) with Input Prescaler
|
Live Chat