| Title |
Title
AN2050- Disabling USB 3.1 Gen 1 Portion of Downstream Ports on Microchip USB57x4 Hubs
|
|---|---|
| Name |
Name
AN2050
|
| Date |
Date
01/13/2016
|
| Description |
Description
Some USB Hub applications may require a specific mix of USB 3.1 Gen 1 and USB 2.0 downstream ports. The Microchip USB57x4 family of 4-port USB Hubs allows for the USB 3.1 Gen 1 PHY associated with any of the downstream facing ports to be disabled via OTP (One-Time Programmable) configuration.
|
| Description | Product |
Description |
|---|---|---|
|
USB5734
4-Port USB SS / Hi-Speed Hub Controller
|
USB5734 | 4-Port USB SS / Hi-Speed Hub Controller |
|
USB5742
2-Port USB SS / Hi-Speed Hub Controller
|
USB5742 | 2-Port USB SS / Hi-Speed Hub Controller |
|
USB5742B
2-Port USB SS / Hi-Speed Hub Controller
|
USB5742B | 2-Port USB SS / Hi-Speed Hub Controller |
|
USB5744
4-Port USB SS / Hi-Speed Hub Controller
|
USB5744 | 4-Port USB SS / Hi-Speed Hub Controller |
Live Chat