We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN1826

Title
Title
Implementing the Suspend Indicator Using Microchip USB Hubs
Name
Name
AN1826
Date
Date
06/24/2015
Description
Description
The USB251xB / USB3x03 / USB253x / USB3x13 / USB46x6 product lines are a family of feature-rich, low power USB 2.0 hubs optimized for use in embedded systems where high performance and advanced functionality are critical design requirements. The USB251xB / USB3x03 / USB253x / USB3x13 / USB46x6 product lines feature a suspend indicator which can be used to signal to an embedded controller the suspend status of the hub. This feature is useful for signaling when a system should enter or exit a low power state.

Live Chat

Need Help?

Privacy Policy