We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MPF300-EVAL-KIT

PolarFire FPGA Evaluation Kit

User Guide: Download User Guides

Overview

Microchip's PolarFire Evaluation Kit offers high-performance evaluation across a broad class of applications. This kit is ideally suited for high-speed transceiver evaluation, 10Gb Ethernet, IEEE1588, JESD204B, SyncE, CPRI, and more. The kit connections include a high pin count (HPC) FPGA mezzanine card (FMC), numerous SMAs, PCIe, dual Gigabit Ethernet RJ45, SFP+, and USB. A 300K logic element (LE) PolarFire FPGA with DDR4, DDR3, and SPI-flash allow a broad class of high-performance designs to be developed.

 

Note: The onboard DDR3L part was changed on the PolarFire Evaluation kit. starting from the Revision E of the kit. If the revision on your PolarFire Evaluation Kit is Rev E or later, please refer to PCN #21009 for further information.

  • 300K LE PolarFire FPGA in an FCG1152 Package (MPF300TS-1FCG1152I)
  • HPC FMC Connector
  • 1x SFP+ Cage
  • IEEE 1588 PLLs and Software
  • SMA connectors for testing of full-duplex 12.7Gbps SERDES channel
  • 4GB DDR4 x32 and 2GB DDR3 x16
  • PCI Express (x4) Edge Connector
  • 2 x RJ45 for 10/100/1000 Ethernet using SGMII on GPIO
  • Dual 10/100/1000BASE-T PHY (VSC8575) for SyncE and 1588 application
  • SATA Interface
  • Power Management Unit for 1 or 1.05v PolarFire FPGA core voltage
  • USB to UART Interface
  • Embedded programming and debugging using SPI and JTAG
  • On-board Power Monitoring
  • 2 x 1Gb SPI Flash Memory
  • PolarFire Evaluation Kit Board with MPF300TS-1FCG1152I Device
  • 12V Power Pack/AC Adapter
  • USB 2.0 A male to Mini-B
  • QuickStart Card
190822-FPGA-PHOTO-MPF300_EVAL_KIT-Front-Transparent.png 211004-FPGA-PHOTO-Polarfire-EVAL-Kit-Callouts.png 190822-FPGA-PHOTO-MPF300_EVAL_KIT-Angle-145x145-Web.jpg 190822-FPGA-PHOTO-MPF300_EVAL_KIT-Angle-Transparent.png 190822-FPGA-PHOTO-MPF300_EVAL_KIT-Angle2-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MPF300-EVAL-KIT Quickstart Guide Data Sheets PDF | HTML
UG0747: PolarFire FPGA Evaluation Kit User Guide User Guide Download
MPF300-EVAL-KIT Board Files Board Design Files Download
MFP300-EVAL-KIT Schematics Schematics Download
MFP300-EVAL-KIT Statement of Volatility Supporting Collateral Download
PF Eval Kit Demo Design Board Design Files Download
AC464: PolarFire FPGA: Implementing Data Security using UserCrypto Processor Application Note- Libero V12.6 Application Notes Link Download
AN4660: PolarFire FPGA Auto Update and In-Application Programming Application Note (Ealier AC466) Application Notes Link PDF | HTML
PolarFire FPGA Transceiver Decision Feedback Equalization Application Notes Link Download
PolarFire FPGA Dynamic Reconfiguration Interface Application Note Application Notes Link PDF | HTML
Debugging PolarFire FPGA Using SmartDebug Application Note Application Notes Link PDF | HTML
PolarFire FPGA: How to Perform On-Demand Digest Check Application Note Application Notes Link Download
PolarFire FPGA Low Power Application Note Application Notes Link PDF | HTML
AN4895: PolarFire EDAC and Scrubbing of Fabric RAMs Application Note (Earlier AC491) Application Notes Link Download
AC465: Migrating a SoftConsole v5.1 Project to SoftConsole v5.2 Application Note User Guide Download
DG0783: PolarFire FPGA: High-Speed Data Transfer in 8b10B Mode Using the LiteFast IP Demo Guide-Libero v12.0 User Guide Download
PolarFire FPGA PCIe Root Port Application Note Application Notes Link PDF | HTML
PolarFire FPGA Wireless Radio Digital Front-End Design Application Notes Link Download
PolarFire Power Monitor GUI for Eval Kit Tools Download

Live Chat

Need Help?

Privacy Policy