The KSZ8081MNX / KSZ8091MNX is a 10Base-T/100Base-TX Physical Layer Transceiver with an MII MAC interface. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through cables. The KSZ8091MNX has all the identical rich features of the KSZ8081MNX plus support for Energy Efficient Ethernet (EEE) and Wake-on-LAN (WOL). The KSZ8081MNX / KSZ8091MNX come in a 32-pin, lead-free QFN package and provides an ideal solution for 10Base-T/100Base-TXapplications that have tight PCB board space. The KSZ8081MNX and KSZ8091MNX Eval Boards (KSZ8081MNX-EVAL and KSZ8091MNXEVAL) provide a convenient platform to evaluate the features of the device. All configuration pinsare accessible either by jumpers, test points or interface connectors.
Title
|
|||
---|---|---|---|
KSZ8081/8091MNX Eval Board Rev1.4 Schematic | Download | ||
KSZ8051 to KSZ8081/91 (32-QFN) Migration Update | Download | ||
KSZ80x1 Eval Board README (Gerber & PowerPCB Files) | Download | ||
KSZ8081/8091MNX Eval Board Rev1.4 BOM | Download | ||
Recommended Land Pattern for QFN 5x5 32 Lead | Download | ||
KSZ8081/8091 Eval Board Read Me First | Download | ||
KSZ8051 to KSZ8081/91 (32-QFN) Migration | Download | ||
KSZ80x1 (32-QFN) Eval Board Rev 1.3 Gerber | Download |
Title
|
Date
|
||
---|---|---|---|
KSZ8081_8091MNX Eval Board Software Tools | Download | 16 Oct 2015 |