The MCP1726 is a 1A Low Dropout (LDO) linear regulator that provides high current and low output voltages in a very small package. The MCP1726 comes in fixed or adjustable output voltage versions, with an output voltage range of 0.8V to 5.0V. The 1A output current capability and low output voltage capability make the MCP1726 a good choice for new sub-1.8V output voltage LDO applications that have high current demands.
Title |
Title |
Document Category |
Date |
|
|---|---|---|---|---|
|
Software - 02 Apr 2026
|
Analog Simulation MCP1726-Adj | Software | 02 Apr 2026 | Download |
Live Chat