We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

TrustFLEX ATECC608 Secure Element for TLS-Based Networks

Leverage the Simplicity of Thumbprint Certificate Authentication


The vast majority of networks mandate Transport Layer Security (TLS), which relies on certificate-based authentication. Whether you are using a public cloud or a private cloud, the trust in the device identity will depend entirely on how well the device’s private key is protected. If the private key is spoofed, the device can be impersonated by an unauthorized user who can then control the device’s transactions. The TLS stack is good for managing the key agreement and the encryption. However, implementing secure authentication presents you with several challenges: securely storing the private key in the device, shipping the private key across the globe for any project and system size, and creating a possibly cost-prohibitive, weak and hard-to-scale manufacturing flow. These challenges can be addressed by using the TrustFLEX ATECC608C-TFLXTLS secure element from our Trust Platform family with TLS stack providers. This solution also provides you with the flexibility to choose your own certificate authority in addition to leveraging the integrated authentication use cases in the same secure element.

TrustFLEX Graphic

Benefits of Using the TrustFLEX ATECC608 With TLS

  • Leverage multiple use cases with our pre-configured devices
  • Use your own certificate authority
  • Leverage the simplicity of thumbprint certificate authentication
  • Implement a unique, trusted, protected and managed device identity
  • Turn-key code examples
  • Leverage Microchip’s secure provisioning service
  • Simplify logistics of shipping private keys and reduce manufacturing costs
  • Microcontroller-agnostic implementation
  • JIL rated “high” secure key storage
  • Protection against known tamper, side-channel attacks
ATECC608C-TGTLS Device

TrustFLEX ATECC608C-TFLXTLS Use Cases

Each of the device slots is preconfigured to offer the following use cases:

  • Custom certificate authentication
  • Token authentication
  • Secure boot (with key attestation)
  • Over-the-Air (OTA) verification
  • Firmware Intellectual Property (IP) protection
  • Message encryption
  • Key rotation
  • I/O protection key
  • Host accessory authentication

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM320109

An SOIC Crypto Authentication Xplained Pro starter kit for easily evaluating and developing with Crypto Authentication Security devices.

ATSAMA5D27-SOM1-EK1

The SAMA5D27-SOM1-EK1 is a fast prototyping and evaluation platform for the SAMA5D2 based System in Packages (SiPs) and the SAMA5D27-SOM1 (SAMA5D27 System On Module).

AT88CKSCKTUDFN-XPRO

The AT88CKSCKTUDFN-XPRO is an XPRO extension board that attaches 8-pin UDFN CryptoAuthentication™ devices to Microchip MCU's that support an XPRO interface. All Microchip CryptoAuthentication™ devices regardless of interface can be used with this board.

DM320118

 The CryptoAuth Trust Platform provides a compact development solution for developing IoT solutions with the ATECC608C-TNGTLS and ATECC608C-TFLXTLS and ATECC608C-MAHDA devices.

EV89U05A

The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board containing and has a Arm® Cortex®-M4F Microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet phy. Programming can be done via the on-board PKoB4 debugger which is compatible with MPLAB®X IDE.   The board has been developed to work with Microchip's Trust Platform Development Suite of tools.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
TRUST-PLATFORM-DESIGN-SUITE

The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:

  • Training and education about security concepts 
  • Prototyping, including dummy key generation and code examples, available via our interactive application notes 
  • Access to our provisioning system through a secure sub-system configurator and secure exchange process
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

Live Chat

Need Help?

Privacy Policy