Designed to thrive in extreme environments, this MCU family provides industrial-level features, robust Wi-Fi connectivity and advanced security. It features a high-performance microcontroller (MCU) with:
We make it easy to get started by providing fully certified modules, a simple development environment and turnkey software examples featuring AWS and Azure cloud connectivity.
Our PIC32MZ-W1 and WFI32 family is built to thrive in tough environments. These devices are temperature tolerant and provide stable RF performance regardless of the conditions.
With up to 60 GPIOs, it is easy to add features that set your application apart. This MCU family supports advanced analog peripherals including capacitive touch, CAN, Ethernet and USB.
We keep your designs secure through multiple layers of protection including Trust&GO, which simplifies secure cloud authentication.
In addition to SoCs, we design and build our own RF-ready modules. If you want more customization, we provide chip-down reference design packages for building your own module.
Use drag-and-drop auto code generation, virtual sniffers and a large library of application examples to prototype your wireless application in seconds.
Trust&GO makes it easy to build secure, cloud-connected IoT products—no extra hardware or configuration required. With built-in, pre-provisioned security elements, our Trust&GO Wi-Fi modules take the complexity out of authentication and help you launch faster.
Our comprehensive selection of tools and accessible support makes Wi-Fi product development easy. Our resources include:
MPLAB X IDE provides a host of features to help you quickly debug your projects and minimize your development time while workng seamlessly with the other tools in the MPLAB ecosystem.
This integrated software development framework for our SAM and PIC32 MCUs provides flexible and interoperable modules that simplify product development and reduce time to market.
MCC is a free graphical programming environment that generates seamless, easy-to-understand C code to insert into your project. It is available in the downloadable MPLAB X IDE and the cloud-based MPLAB Harmony v3.
Connect to any cloud— Azure, AWS or MQTT cloud—with ease using our PIC32MZ-W1 Curiosity or WFI32-IoT Boards.
This robust family now includes a Class B Safety Library to streamline the functional safety certification process.
Reliable performance and multiple communication protocols make the WFI32 modules excellent options for use Wi-Fi bridging applications.
Explore our growing library of application examples, documentation and videos available through MPLAB® Discover.
Use this Windows®-based software to test your RF configuration during development, certification and production.
Our online design review is available at no charge to customers who have selected our wireless devices for their applications.
Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.