We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV95S01A

EVB-PCI12000C

Overview

The EVB-PCI12000C is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI12000C, a single-chip PCIe switch with programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the PCI12000C into the user’s design.

PCIe Precision Time Measurement (PTM) provides for coherence over the PCIe switching function.  Of specific interest to customers requiring PTM between their root complex and endpoints.

EVB-PCI12000C demonstrates PCIe fanout / packet switching together with UART providing compatibility in Linux®, Microsoft® Windows®, and Android.  Options exist for QNX, VxWorks and FreeBSD. 

An additional software tool, MPLAB Connect, is used for advanced configuration and diagnostics.  This extends to PCIe virtual eye diagram.  A fantastic solution for designers to visualise PCIe connections.

Kindly note:

  • Access to documentation requires a valid NDA.
  • For assistance, please contact your regional Microchip representative via the Microchip Offices page.
  • Two downstream PCIe ports presented via PCIe slot connectors
  • One channel of RS-232/485
  • Onboard I2C serial EEPROM for configuration and function customization 
  • One optional I2C or SPI target configuration bus
  • Operates from a single voltage (+12.0 V, regulated) external power supply
  • Onboard 25 MHz crystal
  • Single onboard regulators for +5 V, +3.3 V, +1.1 V
  • Regulator LED indicators for 5V, 3.3V, and 1.1V outputs

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-PCI12000C Schematics Board Design Files Download

Live Chat

Need Help?

Privacy Policy