We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV58R78A

EVB-PCI11010C

Overview

The EVB-PCI11010C is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11010C, a single-chip PCIe® switch with RGMII/SGMII Ethernet MAC (with IEEE-1588v2 support) and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the PCI11010C into the user’s design.

This evaluation platform includes one downstream PCIe port, an SFP cage allowing for Cu, optical and DAC connections.  An RS-232 is also provided for serial connectivity.

EVB-PCI11010C demonstrates PCIe, 2.5G Networking, and I2C/SPI/UART/GPIO driver compatibility in Linux®, Microsoft® Windows®, and Android.  Options exist for QNX, VxWorks and FreeBSD.

An additional software tool, MPLAB Connect, is used for advanced configuration and diagnostics.  This extends to PCIe virtual eye diagram.  A fantastic solution for designers to visualise PCIe connections.

Kindly note:

  • Access to documentation requires a valid NDA.
  • For assistance, please contact your regional Microchip representative via the Microchip Offices page.
  • One downstream PCIe port presented via a PCIe slot connector
  • One SFP cage (10/100/1000/2500 Mbps)
  • One channel of RS-232
  • One bank of programmable I/Os
  • Onboard I2C serial EEPROM for EVB system configuration and function customization
  • Optional I2C or SPI target configuration bus
  • Operates from a single voltage (+12.0 V, regulated) external power supply
  • Onboard 25 MHz crystal
  • Single onboard regulators for +5 V, +3.3 V, +1.1 V
  • Regulator LED indicators for 5V, 3.3V, and 1.1V outputs

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-PCI11010C Schematics Board Design Files Download
EVB-PCI11010C-EDS2 Schematics Board Design Files Download

Live Chat

Need Help?

Privacy Policy