We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SILICON-SCULPTOR-4

SILICON-SCULPTOR 4

User Guide: Download User Guides

Overview

Silicon Sculptor 4 CE-compliant production device programmer which works along with Silicon Sculptor adapter modules to program the FPGA devices. With 2 GB of internal memory.

Much like expensive IC testers, the programmer uses high-speed bipolar analog pin drivers with microstrip transmission lines to deliver 800 ps rise times at the programming socket, without overshoot or ground bounce. Each programmer has 240 pin drivers’ standard to allow complete continuity and functionality testing is available on every pin before programming begins, saving time and money, and eliminating frustration

Silicon Sculptor is a powerful programming tool for SmartFusion® 2IGLOO® 2IGLOOFusionSmartFusion®ProASIC® 3Axcelerator, MXRTAX-SSX-A and RTSX-S FPGAs. This programmer is used along with Sillicon Scultptor adaptor modules that are package-specific and dependent on the product family.

The SM48DB module is used for verification of calibration of Silicon Sculptor 4 and it is being sold separately.

Software

To work with Silicon Sculptor 4 programmer you need Silicon Sculptor Programming tool.

Silicon Sculptor 4 Features

  • RoHS Compliant
  • Universal Microchip socket adapters
  • Allows self-test to test its own hardware
  • STAPL support for supported devices
  • Overcurrent shutdown
  • Power failure shutdown
  • ESD protection
  • ESD wrist straps with banana jacks (included as standarad)
  • 1x Silicon Sculptor 4 Concurrent Programmer
  • 1x Power cord
  • 1x Power Supply
  • 1x USB 2.0 A to B Cable
  • 1x SM48DB Socket Module
  • 1x Quickstart Card

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Silicon-Sculptor_4_Statement_of_Volatility_(SoV) User Guide Download
SILICON-SCULPTOR 4_ CE Document Miscellaneous Download
AC316: High-Volume Flash Programming Guide Application Notes Link Download
HB: Programming Flash Devices Application Notes Download
Silicon Sculptor 4 Quick Start Guide User Guide PDF | HTML