We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN1905

Title
Title
AN1905- USB Battery Charging with the USB57x4 Hub Controller Family
Name
Name
AN1905
Date
Date
04/25/2017
Description
Description
The Universal Serial Bus (USB) is the most used computer interface in the world. It started as an expansion bus for personal computers, but has proliferated quickly due to its flexibility, performance, and hot plug capability. It is used by most portable electronic devices that require PC connectivity for file transfers. These devices include MP3 players, digital cameras, cellphones, and tablets. Since a standard USB downstream port can provide at least 500 mA of current, it was convenient to use it for charging these devices. This document describes how this current limit can be increased and how the USB57x4 Hub Controller with RapidCharge can be used to implement a system solution to efficiently charge portable devices.

Silicon Products


Description
Product
Description
USB5734
4-Port USB SS / Hi-Speed Hub Controller
USB5734 4-Port USB SS / Hi-Speed Hub Controller
USB5742
2-Port USB SS / Hi-Speed Hub Controller
USB5742 2-Port USB SS / Hi-Speed Hub Controller
USB5742B
2-Port USB SS / Hi-Speed Hub Controller
USB5742B 2-Port USB SS / Hi-Speed Hub Controller
USB5744
4-Port USB SS / Hi-Speed Hub Controller
USB5744 4-Port USB SS / Hi-Speed Hub Controller
USB5806
6-Port USB SS / Hi-Speed Hub Controller
USB5806 6-Port USB SS / Hi-Speed Hub Controller
USB5806C
6-Port USB SS / Hi-Speed Hub Controller
USB5806C 6-Port USB SS / Hi-Speed Hub Controller
USB5807
7-Port USB SS / Hi-Speed Hub Controller
USB5807 7-Port USB SS / Hi-Speed Hub Controller
USB5807C
7-Port USB SS / Hi-Speed Hub Controller
USB5807C 7-Port USB SS / Hi-Speed Hub Controller
USB5816
6-Port USB SS / Hi-Speed Hub Controller
USB5816 6-Port USB SS / Hi-Speed Hub Controller
USB5816C
6-Port USB SS / Hi-Speed Hub Controller
USB5816C 6-Port USB SS / Hi-Speed Hub Controller
USB5826
6-Port USB SS / Hi-Speed Hub Controller
USB5826 6-Port USB SS / Hi-Speed Hub Controller
USB5826C
6-Port USB SS / Hi-Speed Hub Controller
USB5826C 6-Port USB SS / Hi-Speed Hub Controller
USB5906
6-Port USB SS / Hi-Speed Hub Controller
USB5906 6-Port USB SS / Hi-Speed Hub Controller
USB5906C
6-Port USB SS / Hi-Speed SmartHub Controller
USB5906C 6-Port USB SS / Hi-Speed SmartHub Controller
USB5916
6-Port USB SS / Hi-Speed Hub Controller
USB5916 6-Port USB SS / Hi-Speed Hub Controller
USB5916C
6-Port USB SS / Hi-Speed SmartHub Controller
USB5916C 6-Port USB SS / Hi-Speed SmartHub Controller
USB5926
6-Port USB SS / Hi-Speed Hub Controller
USB5926 6-Port USB SS / Hi-Speed Hub Controller
USB5926C
6-Port USB SS / Hi-Speed SmartHub Controller
USB5926C 6-Port USB SS / Hi-Speed SmartHub Controller

Live Chat

Need Help?

Privacy Policy