We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Simplify Power, Security and Automotive Designs With Microchip Tools

Microchip's latest evaluation boards for power management, embedded security and automotive LDO regulators are now available. Explore what's new and start building today.

Every design has moments where complexity creeps in—whether it's managing multiple power rails, adding security to a disposable device or qualifying a new LDO for an automotive platform. Our three newest evaluation boards are built to take the friction out of those moments, so your team can focus on the application rather than the setup.

MCP16503 PMIC Evaluation Board

Part: EV05A95A

Designing power architecture for FPGAs and high-performance MPUs often means managing many discrete components across multiple rails. The MCP16503 addresses that by consolidating power delivery into a single, highly integrated PMIC supporting four 1A buck channels and two 300 mA LDOs.

Getting started is straightforward. The board includes the MCP2221A USB-to-I2C/UART bridge, allowing engineers to monitor and adjust power rails directly from a host computer.

Best for: FPGA and MPU power design, commercial and industrial compute platforms

XSFN MikroBus Security Board

Part: EV14Y33A

Adding hardware-based security to a disposable or consumable device does not have to mean a lengthy setup process. The EV14Y33A is designed to get engineers prototyping with our ECC206 and SHA106 security devices in the compact XSFN package as quickly as possible.

The board is compatible with Microchip-designed kits that support the MikroBUS footprint, and a stackable header allows additional MikroBus click adapters to be added on top—keeping the workflow flexible as designs evolve.

Best for: Disposable cartridge business models for medical, consumer and cosmetic markets

Automotive LDO Breakout Board

Part: BB58Y01A

The BB58Y01A is a cost-effective breakout board designed to support evaluation of nine Microchip automotive-grade LDO regulators on a single platform. Rather than sourcing individual evaluation boards for each device, engineers can assess the full lineup in one place—supporting high-voltage and low-voltage automotive applications alike.

The nine supported devices—MCP1722, MAQ5283, MCP1781, MCP1793, MIC5233, MCP1726, MAQ5300, MCP1825S and MCP1826S—span input voltage ranges from 2.1V to 120V and output currents up to 1A, covering applications including:

  • Body control modules, instrument clusters and infotainment systems
  • Door modules, remote keyless entry and immobilizer systems
  • eBikes, e-mobility and high-voltage power tool battery packs
  • Backup camera modules and GPS receivers
  • Industrial, telecom and battery-powered systems

Best for: Automotive system designers, AEC-Q100 qualification testing and industrial and battery-powered applications

Next Steps

All products are available now on MicrochipDirect. Visit the links below to order and access documentation.

Connect with the author on LinkedIn or reach out to your regional FAE.

Harsha Nanduri, Jul 16, 2026
Tags/Keywords: Automotive and Transportation, Industrial and IoT, Development Tools, Security

Live Chat

Need Help?

Privacy Policy