The dsPIC33CK256MP506 Digital Power Plug-In Module (DP PIM) is a building block for Microchip’s digital power development boards that allows the controller to be easily swapped out for various dsPIC33 family members. The flexibility offered by these DP PIMs can also benefit customer’s development efforts if their prototyping boards incorporate this standardized DP PIM connector.
Compatible with Digital Power Development Board (Part No. DM330029) and Low Voltage PFC Development Board (Part No. DV330101)
Live Chat