We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC11C60A

BIST XPLAINED PRO EXTENSION KIT

User Guide: Download User Guides

Overview

The Build In Self-Test (BIST) Xplained Pro extension kit (BIST-XPRO) allows to introduces pin failures for Built in self sets and/or Power up self tests (POST). Its a daughter board compatible with the
Xplained Pro and Curiosity platforms.

The BIST-XPRO is a inter-connector board for the XPRO and Curiosity nano ecosystem. It adds to ability to introduce pin failures in early stage of development. Pin failures are in focus in all types of functional safety relevant projects such as:

  • ISO26262 (ASIL) for Automotive
  • IEC60730 for Appliances
  • IEC 61508 (SIL) for Industrial
  • IEC 62304 for Medical

The board connects between compatible XPRO MCU boards or to Curiosity Nano MCU boards via the Curiosity Nano Touch Adapter and extension sensor boards, such as the QT7-XPRO. The BIST-XPRO enables quick testing of the BIST and Power-up Self-Test (POST) routines for their effectiveness to test common pin failures, such as:

  • Pin short to VDD
  • Pin short to VSS / GND
  • Pin short to another pin
  • Pin open (e.g. broken sensor feeding line)

 

 

  • One BIST-XPRO with standard 20-pin XPRO male and female header
  • Dual female jumper cable
  • Options to demonstrate BIST / POST tests, such as:
  • Short to VCC
  • Short to VSS
  • Short between PTC pins
  • Open pins

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
BIST Xplained Pro User Guide User Guide PDF | HTML
BIST-XPRO Design Documentation Board Design Files Download
BIST-XPRO ROHS Declarations EHS Reg Info Download
Curiosity Nano Touch Adapter Pin Configurator Tool User Guide Link