We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Functional Safety With dsPIC33 DSCs

ISO 26262, IEC 61508 and IEC 60730 Functional Safety Support


Our broad portfolio of functional safety-ready and functional safety-compliant dsPIC33 DSCs offers integrated hardware safety features, Failure Modes, Effects and Diagnostic Analysis (FMEDA) reports, safety manuals and diagnostic software libraries to develop safety-critical applications meeting ISO 26262 and IEC 61508 requirements.

For developing household appliances requiring IEC 60730 compliance, we offer Class B safety libraries for use with our dsPIC33E DSCs. We also offer a TÜV SUD-certified C-compiler and a complete and fully qualified development environment.

Functional Safety Applications


Car Photo

Functional Safety for Automotive Applications

ISO 26262 Automotive Safety Integrity Level (ASIL) A, B and C

You can use our dsPIC33 DSCs in high-performance embedded, sensor interfacing, capacitive touch, digital power and motor control applications for the automotive market including DC/DC systems, On-Board Chargers (OBCs), actuators, touch control buttons and sensors (position, pressure) and other control units that target Automotive Safety Integrity Level (ASIL) B or ASIL C through decomposition.

Robotic Arm in Manufacturing Process

Functional Safety for Industrial Applications

IEC 61508 Safety Integrity Level (SIL) 1, 2 and 3

We designed our dsPIC33 DSCs for reliable operation in harsh environments, making it easy for you to develop high-performance embedded, sensor interfacing, digital power and motor control applications that are compliant with IEC 61508 Safety Integrity Level (SIL) 2 or SIL 3 through decomposition.

Washing Machine Photo

Functional Safety for Household Appliances

IEC 60730 Class A and Class B

We offer a broad portfolio of dsPIC33 DSCs with a range of hardware safety features that support software routines, which you can readily integrate into your designs to simplify compliance to IEC 60730 Class B safety requirements.

Design Resources


Functional Safety Relevant Features in dsPIC33 DSCs

The dsPIC33 DSCs offer many dedicated peripherals to improve the reliability and operation of safety-critical applications. These features help in the implementation of specific measures to enhance the safety of your product.

Wittenstein Logo

SAFERTOS® for Safety-Critical Applications               

SAFERTOS, by WITTENSTEIN High Integrity Systems (WHIS), is an ISO 26262/IEC 61508 pre-certified safety Real-Time Operating System (RTOS) that is compatible with our dsPIC33 DSCs.

Security Icon

Embedded Security

As the demand for functional safety in the automotive industry increases, so does the need for robust cyber security measures, particularly as these two elements converge. Our dsPIC33 Digital Signal Controllers (DSCs) help efficiently address the various security challenges in an embedded design.

Live Chat

Need Help?

Privacy Policy