Microchip Technology Inc

Third-Party Tool Categories

Microchip’s third-party tools and providers offer a diverse range of embedded-design development boards and software that compliment the development tools we develop in-house. Over 200 Microchip Third-Party Recognized Providers and Premier Partners provide development tools in almost every embedded application. Premier Third-Party Partners in particular are certified by our engineers to be the best in the industry providing not only a large array of software and hardware tools, but superior support for the products as well.

Gang Programmers

Premier Third-Party Partners


http://www.ccsinfo.com
Waukesha, Wisconsin, United States of America
Phone: (262) 522-6500
Fax: (262) 522-6504

Established in 1996, CCS is a leading worldwide supplier of embedded software, and hardware development tools, that enable companies to develop premium products based on Microchip PIC® MCU and dsPIC® DSC devices. CCS C Compilers are the most advanced, highly developed and most widely used compiler in the industry. These compilers include a generous library of built-in functions, pre-processor commands, and ready-to-run example programs to quickly jump-start any project. CCS IDE C compiler products provide a unique Profiler Tool to track time and usage information for use on functions, code blocks, as well as receiving live data from running programs. Complete proven tool chains include a full line of programmers and debuggers,application specific hardware prototyping boards, and software development kits. CCS is also a leading provider of electronic engineering services for embedded software development, R&D support, hardware design, and custom electronic products that adhere to our client's high-quality standards. Download our free demo for the Microchip PIC®MCU C compiler!

For Technical Support, please visit www.ccsinfo.com/support, contact support@ccsinfo.com, or call 262-522-6500 ext 72. For FAE Support visit www.ccsinfo.com/fae.

Products

CCS PRIME8 Production Programmer (Touch Screen)

$899.00

Buy Now

The latest version of CCS's Prime8 Production Programmer (SKU# 53504-830) is a low-cost way to program up to eight (8) devices concurrently. Prime8 operates in stand-alone mode or when connected to a PC. The unit will supply up to 200ma at 2-5V to power target devices. It can program all devices in the PIC10, PIC12, PIC14, PIC16, PIC17, PIC18, PIC24, dsPIC and PIC32 families. The newest features include flash-drive readability, faster programming speed, and a graphics display touchscreen menu with easy-to-read icons.

CCS is a trusted Third-Party Tool Provider.


http://www.softlog.com
Or-Yehuda, Israel
Phone: +972-544744939
Fax: +972-39527520

Softlog Systems specializes in In-Circuit Serial Programming (ICSP™) for Microchip microcontrollers. With over 12 years experience in delivering high-performance, cost-effective ICSP solutions used in the manufacturing of millions of products worldwide, Softlog is the vendor of choice for companies interested in reducing manufacturing costs and accelerating time-to-market. Softlog Systems ICP product line comprises several high -speed, production-grade in-circuit programmers, each of which offers a set of robust features and flexible options that can be adapted to each customer´s specific production requirements. Whether you need high-performance single-channel programming or 4-channel gang programming, a portable programmer for field upgrades, or cutting-edge security software to protect your intellectual property, Softlog has the right solution at the right price.

For Technical Support, please email support@softlog.com or call +972-39527316

Products

Softlog ICP2GANG-DP 4-Channel ICSP Production Gang Programmer

$1459.00

Buy Now

The ICP2GANG-DP Production Quality In-Circuit (ICSP) 4-Channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs. It features ultra fast programming, 250mA Vdd drive current (per channel), programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V), programmable delay between Vdd and Vpp (0.1 to 250ms), programmable clock/data speed (500KHz to 2.5MHz), on-board 1MByte flash memory (per channel) and Windows® DLL functions and command-line interface for high volume automatic programming.

Softlog is a trusted Third Party Tool provider

Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer

$1499.00

Buy Now

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs. ICP2GANG(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Features:

  • Very fast programming
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable clock/data speed (500KHz to 10MHz)
  • On-board 32MByte flash memory per channel for non-volatile storage of the HEX (2 environments)
  • Windows® DLL functions and command-line interface for high-volume automatic programming

Softlog is a trusted third-party tool provider.

 

Softlog ICP2GANG 4-channel ICSP Production Gang Programmer

$799.00

Buy Now

The ICP2GANG Production Quality In-Circuit (ICSP) 4-Channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs and serial EEPROMS. It features ultra fast programming, 250mA Vdd drive current (per channel), programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V), programmable delay between Vdd and Vpp (0.1 to 250 ms), programmable clock/data speed (500KHz to 2.5MHz), on-board 1MByte flash memory (per channel).

Softlog is a trusted Third Party Tool provider

Softlog ICP2GANG(G3) 4-Channel ICSP Production Gang Programmer

$849.00

Buy Now

The ICP2GANG(G3) Production Quality In-Circuit 4-Channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs and serial EEPROMs. ICP2GANG(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Features:

  • Very-fast programming
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable clock/data speed (500KHz to 10MHz)
  • On-board 32MByte flash memory per channel for non-volatile storage of the HEX (2 environments)


Softlog is a trusted third-party tool provider.

 

Softlog ICP2GANG-DS ICSP Secure Production Gang Programmer

$1599.00

Buy Now

The ICP2GANG-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs and serial EEPROMs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. It features ultra fast programming, 250mA Vdd drive current (per channel), programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V), programmable delay between Vdd and Vpp (0.1 to 250 ms), programmable clock/data speed (500KHz to 2.5 MHz), on-board 1MByte flash memory (per channel) and Windows® DLL functions and command-line interface for high volume automatic programming.

Softlog is a trusted Third Party Tool provider

Softlog ICP2GANG(G3)-DS ICSP Secure Production Gang Programmer

$1649.00

Buy Now

The ICP2GANG(G3)-DS Production Quality ICSP Secure GANG Programmer is a 4-channel in-circuit programmer (expandable up to 64 channels) that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs and serial EEPROMs. The secure programming feature dramatically reduces the risk of unauthorized reconstruction of hex files, and also limits how many times the hex file can be programmed. ICP2GANG(G3)-DS hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Features:

  • Very fast programming
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable clock/data speed (500KHz to 10MHz)
  • On-board 32MByte flash memory per channel for non-volatile storage of the HEX (2 environments)
  • Windows® DLL functions and command-line interface for high-volume automatic programming

Softlog is a trusted third-party tool provider. 

 

Softlog ICP2GANG-DPX 4-Channel ICSP Gang Programmer

$1599.00

Buy Now

The ICP2GANG-DPX Production Quality In-Circuit (ICSP) 4-Channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC MCUs, and serial EEPROMs.

ICP2GANG-DPX features ultra fast programming, 250mA Vdd drive current (per channel), programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V), programmable delay between Vdd and Vpp (0.1 to 250ms), programmable clock/data speed (500KHz to 2.5MHz), on-board 1MByte flash memory per channel and Windows® DLL functions and command-line interface for high volume automatic programming.

Softlog is a trusted 3rd Party Tool provider

Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer

$1599.00

Buy Now

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-Channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC MCUs and serial EEPROMs. ICP2GANG(G3)-DPX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Features:

  • Very-fast programming
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable clock/data speed (500KHz to 10MHz)
  • On-board 32MByte flash memory per channel for non-volatile storage of the HEX (2 environments)
  • Windows® DLL functions and command-line interface for high-volume automatic programming


Softlog is a trusted third-party tool provider.

 

Softlog ICP2COMBO-DPX 12-Channel Gang Programmer

$5499.00

Buy Now

The ICP2COMBO-DPX-12 Production Quality In-Circuit (ICSP) 12-Channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC MCUs, and serial EEPROMs.

Features:

  • Ultra fast programming
  • Built-in opto-relay barrier for target lines
  • Galvanic isolation of control lines
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 2.5MHz)
  • On-board 4MByte flash memory per channel for non-volatile storage of the HEX  (6 environments)
  • Windows® DLL functions and command-line interface for high-volume automatic programming
Softlog is a trusted Third-Party Tool Provider

Softlog ICP2COMBO-DPX-8 8-Channel Gang Programmer

$3669.00

Buy Now

The ICP2COMBO-DPX-8 Production Quality In-Circuit (ICSP) 8-Channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC MCUs, and serial EEPROMs.

Features:

  • Ultra fast programming
  • Built-in opto-relay barrier for target lines
  • Galvanic isolation of control lines
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 2.5MHz)
  • On-board 4MByte flash memory per channel for non-volatile storage of the HEX  (6 environments)
  • Windows® DLL functions and command-line interface for high-volume automatic programming
Softlog is a trusted Third-Party Tool Provider

Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer

$3669.00

Buy Now

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC MCUs, and serial EEPROMs. ICP2COMBO(G3)-DPX-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Features:

  • Ultra-fast programming
  • Built-in opto-relay barrier for target lines
  • Galvanic isolation of control lines
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable clock/data speed (500KHz to 10MHz)
  • On-board 32MByte flash memory per channel for non-volatile storage of the HEX (6 environments)
  • Windows® DLL functions and command-line interface for high-volume automatic programming

Softlog is a trusted third-party tool provider.

 

Softlog ICP2COMBO-12 12-Channel Gang Programmer

$2999.00

Buy Now

The ICP2COMBO-12 Production Quality In-Circuit (ICSP) 12-Channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs and serial EEPROMs.

Features:

  • Ultra-fast programming
  • Built-in opto-relay barrier for target lines
  • Galvanic isolation of control lines
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 2.5MHz)
  • On-board 4MByte flash memory per channel for non-volatile storage of the HEX  (6 environments)
Softlog is a trusted Third-Party Tool Provider

Softlog ICP2COMBO(G3)-12 12-Channel Gang Programmer

$2999.00

Buy Now

The ICP2COMBO(G3)-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs and serial EEPROMs. ICP2COMBO(G3)-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Features:

  • Ultra-fast programming
  • Built-in opto-relay barrier for target lines
  • Galvanic isolation of control lines
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable clock/data speed (500KHz to 10MHz)
  • On-board 32MByte flash memory per channel for non-volatile storage of the HEX (6 environments)


Softlog is a trusted third-party tool provider.

 

Softlog ICP2COMBO-8 8-Channel Gang Programmer

$1999.00

Buy Now

The ICP2COMBO-8 Production Quality In-Circuit (ICSP) 8-Channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs and serial EEPROMs.

Features:

  • Ultra-fast programming
  • Built-in opto-relay barrier for target lines
  • Galvanic isolation of control lines
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (2.0 to 5.5V) and Vpp (2.0 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 2.5MHz)
  • On-board 4MByte flash memory per channel for non-volatile storage of the HEX  (6 environments)
Softlog is a trusted Third-Party Tool Provider

Softlog ICP2COMBO(G3)-8 8-Channel Gang Programmer

$1999.00

Buy Now

The ICP2COMBO(G3)-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® MCUs and serial EEPROMs. ICP2COMBO(G3)-8 hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Features:

  • Ultra-fast programming
  • Built-in opto-relay barrier for target lines
  • Galvanic isolation of control lines
  • 250mA Vdd drive current (per channel)
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable clock/data speed (500KHz to 10MHz)
  • On-board 32MByte flash memory per channel for non-volatile storage of the HEX (6 environments)

Softlog is a trusted third-party tool provider. 

 



Recognized Third-Party Tool Providers


Advin Systems Inc.

http://www.advin.com
Sunnyvale, California, United States of America
Phone: 408-243-7000
Fax: 1-877-727-9610

Device programmers and gang programmers.


Algocraft Srl

http://www.algocraft.com
Villotta di Chions, Italy
Phone: +39 0434 630415

Algocraft is a high-tech company whose core business is to design, develop and market a wide range of professional systems dedicated to the manufacturing and testing of electronic boards. Our main series of products is the WriteNow! Series of In-System Programmers. The WriteNow! technology is targeted to on-board (in-system) programming and has been designed to achieve high-speed programming, while maintaining reliability and flexibility. The WriteNow! technology has been created with speed and reliability as key features, and employs state-of-the art components and techniques to give birth to the WriteNow! Series of In-System Programmers. We also produce a second brand, called Write!BEFORE, a socket programmer specialized in MCUs, able to program up to 8 devices at once and based on WriteNow! Technology.


ASCALAB d.o.o

http://www.ascalab.com
Ljubljana, Taiwan
Phone: +386 40 649 101

Ascalab is providing state of the art R&D production of prototypes, small-scale and medium-scale high-tech products which allows us to provide solutions on demand basis. All phases of the product life-cycle are covered: starting with the design of printed circuit boards (PCB) to software development, production, assembly, testing and dispatch respective to the electronics, IoT, medical and manufacturing segments. We offer highest standards of business, project management and software engineering processes with the knowledge of innovative technologies and value added engineering on Windows, Linux, mobile platforms. We have experience in Manufacturing, Healthcare, Metrology, Telemedicine, Insurance, Security industry.The company was founded in 2012 by software experts with proven track of successfully developed and implemented projects in various industries and markets. We are based in Ljubljana, Slovenia.


BPM Microsystems, Inc.

http://www.bpmmicro.com
Houston, Texas, United States of America
Phone: (800) 225-2102
Fax: (713) 688-0920

BPM Microsystems provides both low-volume and high-volume innovative programming solutions used by the leading electronic distributors, contract manufacturers, OEMs, programming centers and semiconductor manufacturers around the world. Our products exhibit the highest up time & reliability, with the most throughput at a lower cost per device. So if you need to program ten devices or ten million, BPM Microsystems offers a full range of programmers that will get the job done faster and improve your bottom line.


Conitec Datensysteme GmbH

http://www.conitec.com
Dieburg, Germany
Phone: +49 6071 92520
Fax: +49 6071 925233

We manufacture device programmers for the 21st Century. Due to its pocket format and power supply independence, our GALEP-5 is the perfect programmer for development and service. It supports 62,000+ devices with the lowest per-device cost in the industry. Its big brother GALEP-5D is a heavy duty production device programmer with up to 240 pin drivers, socket module system, remote control, and dual USB2/LAN port. The new GALEP-5P semi-automatic programming station is a lean solution for after-placement programming and series production. It can process up to 1000 boards/hour at a fraction of the price of a programming robot.


Data I/O Corporation

http://www.data-io.com
Redmond, United States of America
Phone: 800-332-8246
Fax: 425-869-7423

Celebrating 30 years of innovative leadership in the device programming industry, Data I/O Corporation provides manual and automated device programming systems that specifically address the requirements of engineering and manufacturing customers. The Company, which is publicly traded (NASDAQ: DAIO), is headquartered in Redmond, Wash., and has sales and service offices worldwide.


Dataman Programmers Ltd

http://www.dataman.com
Dorchester, Dorset, United Kingdom
Phone: (44) 0 1300 320719
Fax: (44) 0 1300 321012

With 30 years experience Dataman is the world’s leading provider of device programmers. We offer a comprehensive range of programming solutions suitable for every requirement from design and development to large scale production. We are committed to providing continued development, manufacturing and support and to deliver customer specific innovative solutions. All Dataman products come with comprehensive warranties, free lifetime support and free software updates via our website and telephone helpdesk. With offices in both the UK and USA plus distributors in 53 countries worldwide, you can be assured of the very best customer service and support.


DediProg Technology Co., Ltd

http://www.DediProg.com
Taipei, Taiwan
Phone: 886-2-27907932
Fax: 886-2-27907916

DediProg was founded in 2005 in Taiwan and the Shanghai base was established in 2010. Dediprog is a company aiming at the solutions of IC programming of EEPROM, SPI Flash, NOR Flash, NAND FLASH, Microcontroller, eMMC, CPLD and other programmable devices. We not only provide dedicated solutions for engineering development but also offer high efficiency equipment for production. Dediprog always treats customers' needs as our first concern. By designing overall solutions, DediProg is providing the best products which fit customers’ needs and requirements for their target applications.

Products & Services:

  • Dedicated engineering ISP programmers
  • Universal engineering ISP programmers
  • Universal production programmers
  • Semi-auto tape & reel taping machine
  • Automatic IC programming Systems
  • IC programming service
  • Customized solutions according to customer’s request


EETools

http://www.eetools.com
San Jose, California, United States of America
Phone: (408) 263-2221
Fax: (408) 263-2230

EETools is in the center of Silicon Valley. EETools is a solution provider for cost effective universal programmers for PC driven or stand-alone. TopMaxII and ChipMax2 support most of the PIC Microcontrollers. For production programming, ProMax-4G has 4 gang solutions for PC USB interface. We also provide all possible programming adapters for non-standard devices in stock. All of our products are manufactured, supported in the U.S.A. to guarantee product reliability.

For technical support, please click here.


ELNEC s.r.o.

http://www.elnec.com
Presov, United Kingdom
Phone: (421) 51 7734328
Fax: (421) 51 7732797

Elnec offers wide range of universal and specialized programmers with parallel or USB interface, that meet requirements of engineering or manufacturing customers. Our programmers provide programming in single or multiprogramming mode. All programmers are controlled by single control program, which supports over 54,000 programmable devices. PIC-micro devices can be programmed in ZIF socket or through ISP connector (depends on programmer model). Free technical support (hot-line) and free life-time software update via Internet are available for our customers. Universal and production programmers carry 3-years warranty. All Elnec programmers are approved by CE laboratory to meet CE requirements.


HI-LO SYSTEM RESEARCH CO. LTD.

http://www.hilosystems.com.tw
Taipei, Taiwan
Phone: 886-2-8792-3301
Fax: 886-2-8792-3285

HI-LO has been devoted to providing device programmers and programming / testing solutions with reliable quality at reasonable prices for over 30 years. Our product range covers Engineering, Production Programmers, a variety of Automated Device Programming Systems and 3D Lead / Marking Inspection Systems. HI-LO is one of the market leaders with regards to Device Programming Equipment and Programming services in Pan Asia (Hong Kong, Taiwan, China, Japan, etc.).


JTAG Technologies

http://www.jtag.com
Eindhoven, Netherlands
Phone: +31 40 295 0870

JTAG Technologies offers generic test tools for boundary-scan (IEEE 1149.x) compliant devices and Microchip-specific tools for hardware validation and device programming. CoreCommander PIC32 allows the activation of the in-circuit debugger mode to communicate at-speed with on-chip or on-board peripherals. JTAG Technologies also supports the in-system programming of several Microchip parts that use the ICSP or JTAG port via its generic JTAG hardware (PIC16, dsPIC33, PIC32MX, etc.).


SMH Technologies

http://www.smh-tech.com/
Villotta di Chions, Pordenone, Italy
Phone: +39 0434 421 111
Fax: +39 0434 421 111

SMH Technologies is a global, independent, high-tech leader in Silicon Device In-System Programming and related services for the electronic boards manufacturing industry. The FlashRunner series, the company's professional Silicon Device In-System Programming platform, is the result of the decennial experience in micro-code encoding for 8-, 16- and 32-bit processors. FlashRunner helps our customers enhance quality, save time, and optimize manufacturing cycles. SMH Technologies continuously improves their products by releasing new programming algorithms weekly. Thanks to FlashRunner's flexible and modular design, the same algorithms can be used on all of the models.


System General Corp.

http://www.sg.com.tw
Shin-Dian, Taipei, Taiwan
Phone: +886-2-2917-3005 105
Fax: +886-2-2911-1283

Single-site and gang type high-speed universal USB programmers for both labaratory and the production floor. Extremely fast data download and programming speed are features available across all product platforms. Fully automated programming handler is also available for high throughput and mass production.


TOA ELECTRONICS, Inc. Flash Support Group Company

http://www.j-fsg.co.jp/en/index.html
Takanawa, Minatoku, Japan
Phone: +81-3-3444-9316
Fax: +81-3-3444-9312

Flash Support Group Company (FSG) is Leading company in the semiconductor programming tool market, by providing the high quality products and services to satisfy the advanced customer’s needs. Our vision is that improvement of customer satisfaction with Quick and Flexible service and utilization. We provide programmers, automation programming system, serial programmers and device programming service, we can do all proposals about device programming.


Xeltek Inc.

http://www.xeltek.com
Sunnyvale, California, United States of America
Phone: (408) 530-8080
Fax: (408) 530-0096

Xeltek develops and manufactures universal Parallel, ISP, Production and Automated Programmers since 1991. Located in Silicon Valley, Xeltek works closely with neighboring semiconductor companies to build up the largest device library in the industry and provide support for the latest IC chips (i.e. PICs, EEPROM, FLASH, microcontrollers, high density eMMC).  Universal programmers and adapters from the SuperPro® line cover programming demands from engineering development to automated volume production at competitive prices; universal socket adapters support various package types such as PLCC, SOIC, SOP, TSOP, QFP, SDIP and uBGA. As of August 2013, Xeltek supports over 90,000 devices from over 300 IC manufacturers and will continue to release faster programmers to meet new performance expectation for both parallel and in-system (LabVIEW interface) programming technology.