Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MOSFET-SiC-1200V

1200V Silicon Carbide (SiC) MOSFET

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

MOSFET-SiC-1200V is part of our newest family of SiC MOSFET devices.  Microchip's SiC solutions focus on high performance helping to maximize system efficiency and minimize system weight and size. Microchip's
proven SiC reliability also ensures no performance degradation over the life of the end equipment.

Additional Features
  • Low capacitances and low gate charge
  • Fast switching speed due to low internal gage resistance (ESR)
  • Stable operation at high junction temperature at 175 degrees Celsius
  • Fast and reliable body diode
  • Superior avalanche ruggedness
  • RoHS Compliant
Parametrics
Name
Value
Product Type
SiC Discrete MOSFET
[Continuous Drain Current [I(D)] (max) (A)]
25 - 90
[Junction Temperature (°C) [max]]
-55 - 175°C
[On-State Resistance (milliohms) [typ] (mΩ)]
17.6 - 80

Documents

Jump to:

Product Brief

  
3798KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MSC025SMA120B
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC025SMA120B4
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC025SMA120J
29.20000
1.000000
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
MSC025SMA120S
4.000000
0.046300
N/A
N/A
5x16.025x18.9 mm
N/A
N/A
MSC040SMA120B
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC040SMA120B4
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC040SMA120J
29.20000
1.000000
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
MSC040SMA120S
4.000000
0.046300
N/A
N/A
5x16.025x18.9 mm
N/A
N/A
MSC080SMA120B
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC080SMA120B4
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
MSC080SMA120J
29.20000
1.000000
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
MSC080SMA120S
4.000000
0.046300
N/A
N/A
5x16.025x18.9 mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy