Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP4351

Status: In Production

Features:

  • Quad Resistor Network
  • Potentiometer or Rheostat Configuration Options
  • 8-bit: 256 Resistors (257 Taps)
  • 5kΩ
  • 10kΩ
  • 50kΩ
  • 100kΩ
  • Zero Scale to Full Scale Wiper Operation
  • Low Wiper Resistance: 75 Ω (typical)
  • Absolute (Rheostat): 50 ppm typical (0°C to 70°C)
  • Ratiometric (Potentiometer): 15 ppm typical
  • High-Speed Read/Writes to wiper registers
  • Resistor Network Terminal Disconnect Feature via Terminal Control (TCON) Register
  • Reset Input Pin
  • Brown-out Reset Protection (1.5V typical)
  • Serial Interface Inactive Current (2.5 µA typical)
  • High-Voltage Tolerant Digital Inputs: Up to 12.5V
  • Supports Split Rail Applications
  • 2.7V to 5.5V – Device Characteristics Specified
  • 1.8V to 5.5V – Device Operation
  • Wide Bandwidth (-3 dB) Operation: 2 MHz (typical) for 5.0 kΩ device
  • Extended Temperature Range (-40°C to +125°C)
  • AEC-Q100 Grade 1 quarlified
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP435X devices are quad-channel, volatile, 8-bit (257 wiper steps) digital potentiometers with an SPI compatible interface. The MCP435X family is available with end-to-end resistor values of 5KΩ, 10KΩ, 50kΩ and 100KΩ. These devices offer a variety of configurations simplifying design while minimizing cost, package size and pin count.

Additional Features
    • Quad Resistor Network
    • Potentiometer or Rheostat Configuration Options
    • Resistor Network Resolution:
      • 8-bit: 256 Resistors (257 Taps)
    • RAB Resistances Options of:
      • 5kΩ
      • 10kΩ
      • 50kΩ
      • 100kΩ
    • Zero Scale to Full Scale Wiper Operation
    • Low Wiper Resistance: 75 Ω (typical)
    • Low Tempco:
      • Absolute (Rheostat): 50 ppm typical (0°C to 70°C)
      • Ratiometric (Potentiometer): 15 ppm typical
    • SPI Serial Interface (10 MHz, Modes 0,0 and 1,1):
      • High-Speed Read/Writes to wiper registers
    • Resistor Network Terminal Disconnect Feature via Terminal Control (TCON) Register
    • Reset Input Pin
    • Brown-out Reset Protection (1.5V typical)
    • Serial Interface Inactive Current (2.5 µA typical)
    • High-Voltage Tolerant Digital Inputs: Up to 12.5V
    • Supports Split Rail Applications
    • Wide Operating Voltage:
      • 2.7V to 5.5V – Device Characteristics Specified
      • 1.8V to 5.5V – Device Operation
    • Wide Bandwidth (-3 dB) Operation: 2 MHz (typical) for 5.0 kΩ device

    • Extended Temperature Range (-40°C to +125°C)

    • AEC-Q100 Grade 1 quarlified

Parametrics
Name
Value
Temp. Range (°C)
-40 to +125
Volatile / Non Volatile
Volatile
Number of Taps
129
Resistance (ohms) K
5, 10, 50, 100
# per Package
4
INL (Max)
0.5
DNL (Max)
0.25
Interface
2 SPI

Documents

Jump to:

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP43XX Evaluation Board
MCP43XX Evaluation Board ( MCP43XXEV )

The MCP43XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4361 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4361. The 6-pin header (PICkit Serial) has been jumpered to the MCP4361’s appropriate pins. This allows the PICkit Serial to communicate with the device....

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP4351-103E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
MCP4351-104E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
MCP4351-502E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
MCP4351-503E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
MCP4351T-103E/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
MCP4351T-104E/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
MCP4351T-502E/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
MCP4351T-503E/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
MCP4351-104E/ST
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
MCP4351-502E/ST
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
MCP4351-503E/ST
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
MCP4351T-103E/ST
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
MCP4351T-104E/ST
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
MCP4351T-502E/ST
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
MCP4351T-503E/ST
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
MCP4351-103E/ST
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
MCP4351-503E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
MCP4351-104E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
MCP4351-103E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
MCP4351-502E/P
1.512900
2.833333
20
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy