Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HV6810

10-Channel, Serial-Input Latched Display Driver

Status: In Production

Features:

  • High Output Voltage 80V
  • High speed 5MHz @5.0VDD
  • Low power IBB ≤ 0.1mA (all high)
  • Active pull down 100µA min @25OC
  • Output source current 25mA @60V VBB
  • Each device drives 10 lines
  • High-speed serially-shifted data input
  • 5.0V CMOS-compatible inputs
  • Latches on all driver outputs
  • Pin-compatible replacement for UCN5810A and TL4810A, TL4810B
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

The HV6810 is a monolithic integrated circuit designed to drive a dot matrix or segmented vacuum fluorescent display (VFD). These devices feature a serial data output to cascade additional devices for large displays. A 10-bit data word is serially loaded into the shift register on the positive-going transition of the clock. Parallel data is transferred to the output buffers through a 10-bit D-type latch while the latch enable input is high, and is latched when the latch enable is low. When the blanking input is high, all of the outputs are low. Outputs are structures formed by double-diffused MOS (DMOS) transistors with output voltage ratings of 80V and 25mA source-current capability. All inputs are compatible with CMOS levels.

Additional Features
    • High Output Voltage 80V
    • High speed 5MHz @5.0VDD
    • Low power IBB ≤ 0.1mA (all high)
    • Active pull down 100µA min @25OC
    • Output source current 25mA @60V VBB
    • Each device drives 10 lines
    • High-speed serially-shifted data input
    • 5.0V CMOS-compatible inputs
    • Latches on all driver outputs
    • Pin-compatible replacement for UCN5810A and TL4810A, TL4810B
Parametrics
Name
Value
Type
Source-Sink
Output Channels
10
Vout (V) operating – Transient
90
Vout (V) Operating - Sustained
80
Iout (mA) per Channel
-25, +0.1
Output Structure
Half-Bridge
Input Structure
Serial
Minimum Data Clock (MHz)
5
General Description
10-CHANNEL, LATCHED DISPLAY DRIVER
Package
20/SOIC 300mil

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Price 5K
$15.40
$10.74
$2.67
$3.74
$2.25
$3.81
$3.51
$3.55
$3.55
$4.00
$5.51
$4.45
$4.26
$5.51
$4.74
$6.71
$8.76
$6.46
$7.10
$1.60
$11.95
$8.45
$2.06
$1.49
$7.57
$8.52
$13.48
$3.20
$3.20
$3.00
$1.16
$0.89
$1.78
$1.48
$1.25
$1.59
$1.60
$1.14
$3.61
$3.31
$3.45
$3.51

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
HV6810WG-G
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy