We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here
 

Plug-and-Play USB Digital Bridge for Touch Reference Design


Design Benefits:

  • Standardize the touch controller with extra USB interface
  • Firmware turkey solution
  • OTA supported

*Reference design includes all of the hardware design files. Software/firmware files are available but require Microchip approval after your request is submitted.










View Microchip's Privacy Policy
 

Key Features


​​This project introduces a USB Digitizer conversion solution. The hardware utilizes the AVRDU USB chip to convert touch terminals (Maxtouch/ATTINY/AVRDA) with MXTAN0213 protocol-compliant I2C interfaces into a plug-and-play USB digital bridge device for Windows/Linux platforms. It also features debugging and adapter functionality for the touch chip.​

*Reference design includes all of the hardware design files. Software/firmware files are available but require Microchip approval after your request is submitted.




 

Products and Tools




Live Chat

Need Help?

Privacy Policy