We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge.
X
USB 2.0 High-Speed Audio Junction Reference Design
USB 2.0 High-Speed Audio Junction Reference Design
Third Party: Ploytec GmbH
Design Benefits:
USB 2.0 High-Speed (480MHz) Audio / MIDI system Leading-edge performance technology based on an affordable, low-current chipset 32-bit audio processing with 4 input and 4 output channels
Key Features
Hardware
USB 2.0 High-Speed (480MHz) Audio / MIDI system Leading-edge performance technology based on an affordable, low-current chipset 32-bit audio processing with 4 input and 4 output channels Optionally up to 8 input and 8 output channels at max. 96kHz Optionally up to 16 input and 16 output channels at max. 48kHz Optionally ADAT output interface Samplerates: 44.1kHz, 48kHz, 88.2kHz, 96kHz, 176.4kHz or 192kHz USB2.0 (3.0) bus- or self-powered power supply mode Sensationally low jitter (<10mUI) due to FMC™ (Fixed-Master-Clock) technology No samplerate conversion or clock recovery for true 1:1 audio Assignable stereo (1/4” TRS) line input and headphone output on the eval board Up to four MIDI input and output ports (fast USB2.0 I/O bulk transfer) Optional USB3.0 extension possible via companion chip Can be slaved to any I2S digital audio interface (CODEC or DIR/DIT as master) Based on the low cost (<EUR 2.00) 32-bit high performance Microchip® ATSAM3U1C microcontroller
Software
Optional Apple MFi certification possible Multi-application mode - simultaneous ASIO and/or WDM playback Extremely low latency Windows ASIO and WDM driver (adjustable in multiple parameters) Default USB interrupt mode transactions on Windows for better performance Fully USB Audio Class 2.0 compliant (isoc asynchronous mode) Optionally compatible with the Windows 10 Fall Creators Update's Class 2.0 support Software installer and advanced ASIO control panel for Windows
Firmware
Firmware updating via USB for programming future updates Handy 4x4 audiomixer in firmware (low latency monitoring) Direct USB2.0 tripple buffer capture and playback for lowest technically achievable latency Long term design experience with hundreds of thousands of USB Audio units licensed worldwide
Products and Tools
Part Number
Product Type
Description
ATSAM3U1C
ATSAM3U1C
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}