We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PSIRT-146: GridTime™ 3000 GNSS Time Server DOM XSS

Vulnerability Details


Cross-Site Scripting (XSS) Vulnerability in Password Reset Redirect in GridTime™ 3000 GNSS Time Server

Improper neutralization of input during web page generation XSS vulnerability in the GridTime 3000 (password reset form) allows XSS. This issue affects GridTime 3000: from 1.0r0.03 before 1.2r0.0.

Date of Disclosure: 06/10/2026

Affected Product:  GridTime 3000 GNSS Time Server

  • Vulnerability Type: DOM-based XSS vulnerability
  • CVE Identifier: CVE-2026-12621
  • CVSS Score:  CVSS:4.0/AV:N/AC:L/AT:N/PR:L/UI:N/VC:L/VI:L/VA:N/SC:N/SI:N/SA:N
    CVSS 4.0 Score: 5.3 / Medium 
  • Vulnerability Description:
    • The GridTime 3000 GNSS Time Server has a XSS vulnerability in the password change form submission
  • Affected Versions: 
    • Firmware 1.0r0.03 through 1.1r0.0
  • Vulnerability Status: 
    • Resolved in firmware release 1.2r0.0

Risk Assessment


Exploitation of the vulnerability allows an attacker with valid credentials to execute arbitrary scripts in any user context.

Mitigation


Upgrade GridTime 3000 GNSS Time Server to the latest firmware.

Patch/Release Information


As of the firmware release 1.2r0.0, parameter sanitization has been improved to not allow execution of arbitrary queries.

Recommendations


It is strongly recommended that all customers upgrade GridTime 3000 GNSS Time Server to firmware version 1.2r0.0 or newer.

Acknowledgements


Ahmad Ashraff Ahmad (Bastion Security Group)

Live Chat

Need Help?

Privacy Policy