Increased demand for high-quality voice, video and data is the driving force behind the need for more network bandwidth. Users demand reliable and robust network infrastructure systems that provide them with fast download speeds and real-time, high-definition voice and video. A broadband gateway is a networking device that is used to connect devices to the Internet or other WAN.
Two types of gateways are used primarily today: gateways based on DSL or cable modem broadband technology. A DSL gateway connects users to a DSL network and enables converged voice and data services, while a cable modem connects users to a cable modem network. Ethernet plays a key role in enabling the essential network connectivity in both of these types of gateways.
We offer a broad, industry-leading portfolio of high-performance 10/100 Mbps and 10/100/1000 Mbps Ethernet PHY and switch solutions that offer optimized application features and have a small footprint. With the additional support of our innovative EtherGREEN™ and EtherSynch® platforms, these solutions provide flexible options to minimize power consumption while enabling superior timing synchronization performance for emerging broadband gateway applications.
Product | Status | 5K Pricing | Automotive Grade | Ethernet Bandwidth | MAC | PHY | TX/RX RAM Buffer(Bytes) | Interrupt Pin | LEDs | Op. Voltage (V) | No Downstream Ethernet/USB Ports | Interface | I/O Pins | Wake-on-LAN | EEE | Temp Range Min.(° C) | Temp Range Max.(° C) | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LAN7430 | In Production | $3.93 | No | 10/100/1000Mbps | Yes | Yes | No | 4 | 3.3 | Ethernet x1 | PCIe 3.1 at 2.5GT/s | Yes | -40 | 85 | 48/VQFN | |||
LAN7431 | In Production | $3.57 | No | 10/100/1000Mbps | Yes | No | No | 4 | 3.3 | RGMII x1 | PCIe 3.1 at 2.5GT/s | No | -40 | 105 | 72/VQFN | |||
LAN7500 | In Production | $3.99 | No | 10/100/1000Mbps | Yes | Yes | No | 5 | 3.3 | Ethernet x1 | USB2.0 | 0 | Yes | No | -40 | 85 | 56/VQFN | |
LAN7800 | In Production Consider: LAN7850, LAN7801 | $4.54 | No | 10/100/1000Mbps | Yes | Yes | No | 4 | 3.3 | Ethernet x1 | USB 3.1 Gen 1 | Yes | -40 | 85 | 48/VQFN | |||
LAN7801 | In Production | $4.15 | No | 10/100/1000Mbps | Yes | No | No | 4 | 3.3 | RGMII x1 | USB 3.1 Gen 1 | Yes | -40 | 105 | 64/VQFN | |||
LAN7850 | In Production | $4.02 | No | 10/100/1000Mbps | Yes | Yes | No | 4 | 3.3 | Ethernet x1 | USB 2.0 or HSIC | Yes | -40 | 85 | 56/VQFN | |||
LAN89530 | In Production Consider: LAN89730 | $5.87 | Yes | 10/100Mbps | Yes | Yes | Yes | 3 | 3.3 | Ethernet x1 | USB 2.0 | 0 | No | No | -40 | 85 | 56/VQFN | |
LAN89730 | In Production Consider: LAN89530 | $5.87 | No | 10Base-T/ 100Base-TX | Yes | Yes | Yes | 3 | 3.3 | Ethernet x1 | USB2.0 (HSIC), MII | 0 | No | No | -40 | 85 | 56/VQFN | |
LAN9500 | Mature Product Consider: LAN9500A | Call for pricing | No | 10/100Mbps | Yes | Yes | No | 3 | 3.3 | Ethernet x1 | USB2.0 | 0 | Yes | No | -40 | 85 | Please call for package information | |
LAN9500A | In Production Consider: LAN7850, LAN7800 | $2.68 | No | 10/100Mbps | Yes | Yes | No | 3 | 3.3 | Ethernet x1 | USB2.0 | 0 | Yes | No | -40 | 85 | 56/VQFN | |
LAN9512 | In Production Consider: LAN9513, LAN9514 | $3.59 | No | 10/100Mbps | Yes | Yes | No | 3 | 3.3 | Ethernet x1, USB2.0 x2 | USB2.0 | 0 | Yes | No | -40 | 85 | 64/QFN | |
LAN9513 | In Production Consider: LAN9514 | $3.87 | No | 10/100Mbps | Yes | Yes | No | 3 | 3.3 | Ethernet x1, USB2.0 x3 | USB2.0 | 0 | Yes | No | -40 | 85 | 64/QFN | |
LAN9514 | In Production | $4.21 | No | 10/100Mbps | Yes | Yes | No | 3 | 3.3 | Ethernet x1, USB2.0 x4 | USB2.0 | 0 | Yes | No | -40 | 85 | 64/QFN | |
LAN9730 | In Production Consider: LAN7850 | $3.13 | No | 10/100Mbps | Yes | Yes | Yes | 3 | 3.3 | Ethernet x1 | USB2.0 (HSIC), MII | 0 | No | No | -40 | 85 | 56/VQFN |
Product | Status | 5K Pricing | Automotive Grade | Ethernet Bandwidth | Interface | MAC | PHY | Fiber Support | TX/RX RAM Buffer(Bytes) | Interrupt Pin | IEEE 1588 | WOL | EEE | LEDs | Cable Diag | Op. Voltage (V) | Vdd I/O (V) | Temp Range Min.(° C) | Temp Range Max.(° C) | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ENC28J60 | In Production | $2.23 | No | 10Mbps | SPI | Yes | Yes | No | 8K | 1 | No | No | No | 2 | No | 0 | 3.3 | -40 | 85 | 28/QFN, 28/SOIC, 28/SPDIP, 28/SSOP |
ENC424J600 | In Production | $2.73 | No | 10/100Mbps | SPI, Parallel | Yes | Yes | No | 24K | 1 | No | No | No | 2 | No | 0 | 3.3 | -40 | 85 | 44/QFN, 44/TQFP |
ENC624J600 | In Production | $2.95 | No | 10/100Mbps | SPI, Parallel | Yes | Yes | No | 24K | 1 | No | No | No | 2 | No | 0 | 3.3 | -40 | 85 | 64/TQFP |
KSZ8441 | In Production | $4.17 | No | 10/100Mbps / FX | 8-bit or 16-bit | Yes | Yes | Yes | 12KB(RX) 6KB(TX) | 1 | Yes | Yes | Yes | 2 | Yes | 0 | 1.8/2.5/3.3 | -40 | 85 | 64/LQFP |
KSZ8692 | Mature Product | $14.76 | No | 10/100Mbps | 8-bit or 16-bit | Yes | No | No | 8K | 0 | No | Yes | 0 | 0 | 3.3 | -40 | 85 | 400/PBGA | ||
KSZ8695 | Mature Product | $10.65 | No | 10/100Mbps | 8/16/32-bit, MII | Yes | Yes | Yes | 8k | 0 | No | Yes | 6 | 0 | 3.3 | 0 | 70 | 289/PBGA | ||
KSZ8841 | Mature Product Consider: KSZ8851 | $5.90 | No | 10/100Mbps | 8/16/32-bit | Yes | Yes | Yes | 8K | 1 | No | Yes | 4 | Yes | 0 | 3.3 | -40 | 85 | 128/LQFP, 128/PQFP | |
KSZ8851 | In Production | $2.54 | Yes | 10/100Mbps | 8-/16-/32-bit or SPI | Yes | Yes | No | 12KB(RX) 6KB(TX) | 1 | No | Yes | No | 2 | Yes | 0 | 1.8/2.5/3.3 | -40 | 85 | 32/VQFN, 48/LQFP, 128/PQFP |
KSZ9692 | Mature Product | $21.07 | No | 10/100/1000Mbps | 8/16-bit | Yes | No | No | 8K | 0 | No | Yes | 0 | No | 0 | 3.3 | -40 | 85 | 400/PBGA | |
LAN89218 | In Production | $18.24 | Yes | 10/100Mbps | 32 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | -40 | 85 | 100/LQFP |
LAN89730 | In Production Consider: LAN89530 | $5.87 | Yes | 10/100Mbps | HSIC | Yes | Yes | No | 28K | 1 | No | Yes | No | 3 | No | 0 | 3.3 | -40 | 85 | 56/VQFN |
LAN9115 | Mature Product Consider: LAN9218 | $7.24 | No | 10/100Mbps | 16 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 100/LQFP |
LAN9116 | Mature Product Consider: LAN9218 | $9.09 | No | 10/100Mbps | 16-bit or 32-bit | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 100/LQFP |
LAN9117 | Mature Product Consider: LAN9218 | $9.27 | No | 10/100Mbps | 16 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 100/LQFP |
LAN9118 | Mature Product Consider: LAN9218 | $14.83 | No | 10/100Mbps | 16-bit or 32-bit | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 100/LQFP |
LAN91C100FD | Mature Product Consider: LAN9217, LAN9218 | Call for pricing | No | 10/100Mbps | 16-bit or 32-bit | Yes | Yes | No | External 128K | 1 | No | No | No | 0 | No | 0 | 5 | 0 | 70 | Please call for package information |
LAN91C110 | Mature Product Consider: LAN9220 | $15.04 | No | 10/100Mbps | 16 bit PCMCIA and Host Bus | Yes | Yes | No | External 128K | 1 | No | No | No | 0 | No | 0 | 5 | 0 | 70 | Please call for package information |
LAN91C111 | In Production Consider: LAN9218 | $18.21 | No | 10/100Mbps | 16-bit or 32-bit | Yes | Yes | No | 8K | 1 | No | No | No | 2 | No | 0 | 3.3 | -40 | 85 | 128/QFP, 128/TQFP |
LAN91C96 | Mature Product Consider: LAN9217, LAN9218 | $12.68 | No | 10Mbps | 16 bit PCMCIA and Host Bus | Yes | Yes | No | 6K | 4 | No | No | No | 4 | No | 0 | 3.3 | 0 | 70 | 100/QFP, 100/TQFP |
LAN9210 | In Production Consider: LAN9220 | $5.72 | No | 10/100Mbps | 16 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 56/VQFN |
LAN9211 | In Production Consider: LAN9221 | $6.89 | No | 10/100Mbps | 16 bit | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 56/VQFN |
LAN9215 | In Production Consider: LAN9217, LAN9218 | $8.16 | No | 10/100Mbps | 16 bit Host Bus, MII | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | -40 | 85 | 100/LQFP |
LAN9217 | In Production | $11.74 | No | 10/100Mbps | 16 bit Host Bus, MII | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | 0 | 70 | 100/LQFP |
LAN9218 | In Production | $14.71 | No | 10/100Mbps | 32 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 3 | No | 0 | 3.3 | -40 | 85 | 100/LQFP |
LAN9220 | In Production | $4.11 | No | 10/100Mbps | 16 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | No | 2 | No | 0 | 3.3 | 0 | 70 | 56/VQFN |
LAN9221 | In Production | $5.14 | No | 10/100Mbps | 16 bit Host Bus | Yes | Yes | No | 16K | 1 | No | No | Yes | 2 | No | 0 | 3.3 | -40 | 85 | 56/VQFN |
LAN9250 | In Production | $4.06 | No | 10/100Mbps | 8/16-bit Host Bus or SPI | Yes | Yes | Yes | 16K | 1 | Yes | Yes | Yes | 3 | Yes | 0 | 1.8/2.5/3.3 | -40 | 105 | 64/QFN, 64/TQFP |
LAN9360 | In Production | $9.48 | Yes | 100 Mbps / 10 Mbps | I2S/TDM, I2C, SPI, RMII | 0 | IEEE 802.1AS | 0 | 0 | -40 | 105 | 100/TFBGA | ||||||||
LAN9420 | In Production | $3.17 | No | 10/100Mbps | 32 bit PCI 3.0 | Yes | Yes | No | N/A | 1 | No | No | No | 3 | No | 0 | 3.3 | -40 | 85 | 128/TQFP |
Product | Status | 5K Pricing | Automotive Grade | Ethernet Bandwidth | No Ethernet Ports | Interface | Fiber Support | On-Chip Termination | Cable Diagnostics | EEE | IEEE 1588 | Interrupt Pin | LEDs | Op. Voltage (V) | Vdd I/O (V) | WOL | Temp Range Min.(° C) | Temp Range Max.(° C) | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
KSZ8462 | In Production | $7.91 | No | 10/100Mbps | 3 | Host Bus | 100FX (2) | Yes | Yes | Yes | Yes | Yes | 4 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/LQFP |
KSZ8463 | In Production | $3.95 | No | 10/100Mbps | 3 | MII/RMII | 100FX (2) | Yes | Yes | Yes | Yes | Yes | 4 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 64/LQFP |
KSZ8563 | In Production | $5.52 | No | 10/100Mbps | 3 | MII/RMII/RGMII | No | Yes | Yes | Yes | Yes | Yes | 4 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/VQFN |
KSZ8565 | In Production | $8.26 | Yes | 10/100Mbps | 5 | MII/RMII/RGMII | No | Yes | Yes | Yes | Yes | Yes | 8 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 105 | 128/TQFP |
KSZ8567 | In Production | $6.95 | Yes | 10/100Mbps | 7 | MII/RMII/RGMII/SGMII | SGMII | Yes | Yes | Yes | Yes | Yes | 10 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 105 | 128/TQFP |
KSZ8765 | In Production | $6.76 | No | 10/100Mbps | 5 | MII/RMII/RGMII/GMII | 100FX (2) | Yes | Yes | Yes | No | Yes | 8 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 80/LQFP |
KSZ8775 | In Production | $3.41 | No | 10/100Mbps | 5 | MII/RMII/RGMII | No | Yes | Yes | Yes | No | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 80/LQFP |
KSZ8794 | In Production | $3.24 | No | 10/100Mbps | 4 | MII/RMII/RGMII | No | Yes | Yes | Yes | No | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/VQFN |
KSZ8795 | In Production | $3.36 | No | 10/100Mbps | 5 | MII/RMII/RGMII/GMII | No | Yes | Yes | Yes | No | Yes | 8 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 80/LQFP |
KSZ8842 | In Production Consider: KSZ8852 | $8.50 | Yes | 10/100Mbps | 3 | Host Bus/PCI | No | No | Yes | No | No | Yes | 6 | 3.3 | 3.3/5.0 | No | -40 | 85 | 100/LFBGA, 128/LQFP, 128/PQFP |
KSZ8852 | In Production | $7.05 | Yes | 10/100Mbps | 3 | Host Bus | No | Yes | Yes | Yes | No | Yes | 4 | 3.3 | 1.8/2.5/3.3 | No | -40 | 115 | 64/LQFP |
KSZ8862 | In Production | $11.90 | Yes | 10/100Mbps | 3 | Host Bus | 100FX,FL,SX | No | Yes | No | No | Yes | 8 | 3.3 | 3.3 | No | 0 | 70 | 128/PQFP |
KSZ8863 | In Production | $2.78 | No | 10/100Mbps | 3 | MII/RMII | 100FX (1) | No | Yes | No | No | Yes | 4 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 48/LQFP |
KSZ8864 | In Production | $3.79 | Yes | 10/100Mbps | 4 | MII(2)/RMII(2) | No | Yes | Yes | No | No | Yes | 4 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 64/VQFN |
KSZ8873 | In Production | $3.13 | Yes | 10/100Mbps | 3 | MII/RMII/MII(2) | 100FX (2) | No | Yes | No | No | Yes | 4 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 64/LQFP |
KSZ8893 | Mature Product Consider: KSZ8863, KSZ8873 | $5.30 | Yes | 10/100Mbps | 3 | MII/RMII | 100FX,FL,SX | No | Yes | No | No | Yes | 8 | 3.3 | 2.5/3.3 | No | -40 | 85 | 100/LFBGA, 128/PQFP |
KSZ8895 | In Production | $3.41 | Yes | 10/100Mbps | 5 | MII/RMII | 100FX (2) | Yes | Yes | No | No | Yes | 15 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 128/LQFP, 128/PQFP |
KSZ8993 | Mature Product Consider: KSZ8863, KSZ8873 | $4.31 | No | 10/100Mbps | 3 | MII/RMII | 100FX (1) | No | Yes | No | No | Yes | 8 | 3.3 | 2.5/3.3 | No | -40 | 85 | 128/PQFP |
KSZ8995 | Mature Product Consider: KSZ8895, KSZ8795 | $4.71 | No | 10/100Mbps | 5 | MII/RMII | 100FX (2) | Yes | Yes | No | No | Yes | 15 | 3.3 | 1.8/2.5/3.3 | No | -40 | 85 | 128/PQFP |
KSZ8999 | In Production | $18.88 | No | 10/100Mbps | 9 | MII | 100FX (8) | No | No | No | No | No | 36 | 3.3 | 3.3 | n/a | -40 | 85 | 208/PQFP |
KSZ9477 | In Production | $10.89 | No | 10/100/1000Mbps | 7 | MII/RMII/RGMII/SGMII | No | Yes | Yes | Yes | Yes | Yes | 10 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 128/TQFP |
KSZ9563 | In Production | $5.92 | No | 10/100/1000Mbps | 3 | MII/RMII/RGMII | No | Yes | Yes | Yes | Yes | Yes | 4 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/VQFN |
KSZ9567 | In Production | $9.10 | No | 10/100/1000Mbps | 7 | MII/RMII/RGMII/SGMII | No | Yes | Yes | Yes | Yes | Yes | 10 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 128/TQFP |
KSZ9893 | In Production | $5.21 | No | 10/100/1000Mbps | 3 | MII/RMII/RGMII | No | Yes | Yes | Yes | No | Yes | 4 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/VQFN |
KSZ9896 | In Production | $6.64 | No | 10/100/1000Mbps | 6 | MII/RMII/RGMII/GMII | No | Yes | Yes | Yes | No | Yes | 10 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 128/TQFP |
KSZ9897 | In Production | $6.71 | No | 10/100/1000Mbps | 7 | MII/RMII/RGMII/SGMII | SGMII | Yes | Yes | Yes | No | Yes | 10 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 128/TQFP |
LAN9303 | In Production | $4.17 | 10/100Mbps | 3 | MII/RMII/Turbo MII | No | No | No | No | No | Yes | 6 | 3.3 | 3.3 | No | -40 | 85 | 56/VQFN | |
LAN9303M | In Production | $5.06 | 10/100Mbps | 3 | MII(2)/RMII(2)/Turbo MII(2) | No | No | No | No | No | Yes | 6 | 3.3 | 3.3 | No | -40 | 85 | 72/VQFN | |
LAN9311 | In Production | $7.73 | 10/100Mbps | 3 | Host Bus | No | No | No | No | No | Yes | 12 | 3.3 | 3.3 | No | 0 | 70 | 128/TQFP | |
LAN9312 | In Production | $8.82 | 10/100Mbps | 3 | Host Bus | No | No | No | No | No | Yes | 12 | 3.3 | 3.3 | No | -40 | 85 | 128/TQFP | |
LAN9313 | In Production | $6.83 | 10/100Mbps | 3 | MII | No | No | No | No | Yes | Yes | 12 | 3.3 | 3.3 | No | -40 | 85 | 128/TQFP | |
LAN9352 | In Production | $7.09 | 10/100Mbps | 3 | Host Bus/SPI/SQI | 100FX (2) | No | Yes | Yes | Yes | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 80/TQFP, 72/VQFN | |
LAN9353 | In Production | $3.82 | 10/100Mbps | 3 | MII/RMII/Turbo MII | 100FX (2) | No | Yes | Yes | Yes | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 64/TQFP, 64/QFN | |
LAN9354 | In Production | $3.58 | 10/100Mbps | 3 | RMII | 100FX (2) | No | Yes | Yes | Yes | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 56/VQFN | |
LAN9355 | In Production | $4.41 | 10/100Mbps | 3 | MII/RMII/Turbo MII | 100FX (2) | No | Yes | Yes | Yes | Yes | 6 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | 80/TQFP, 88/VQFN | |
LAN9384 | Future Product | Call for pricing | No | 10/100Mbps | 3 | MII/RMII/RGMII | No | Yes | Yes | Yes | Yes | Yes | 4 | 3.3 | 1.8/2.5/3.3 | Yes | -40 | 85 | Please call for package information |
VSC7410 | In Production | $23.04 | No | 10/100/1000/2500Mbps | 6 | SGMII 1000Base-T (2) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7415 | In Production | $33.35 | No | 10/100/1000/2500Mbps | 6 | SGMII 1000Base-T (2) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7420 | In Production | $23.28 | No | 10/100/1000/2500Mbps | 10 | SGMII 1000Base-T (8) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7421 | In Production | $28.15 | No | 10/100/1000/2500Mbps | 17 | SGMII, QSGMII 1000Base-T (12) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7422 | In Production | $35.20 | No | 10/100/1000/2500Mbps | 25 | SGMII, QSGMII 1000Base-T (12) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7423 | In Production | $27.84 | No | 10/100/1000/2500Mbps | 7 | SGMII 1000Base-T (5) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7424 | In Production | $28.90 | No | 10/100/1000Mbps | 10 | SGMII 1000Base-T (8) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | 0 | 125 | 672/HSBGA |
VSC7425 | In Production | $33.23 | No | 10/100/1000Mbps | 18 | SGMII, QSGMII 1000Base-T (12) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | 0 | 125 | 672/HSBGA |
VSC7426 | In Production | $38.22 | No | 10/100/1000Mbps | 24 | QSGMII 1000Base-T (12) | No | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | 0 | 125 | 672/HSBGA |
VSC7427 | In Production | $41.54 | No | 10/100/1000Mbps | 26 | SGMII, QSGMII 1000Base-T (12) | 100FX, 1000X | Yes | Yes | Yes | No | Yes | 128 | 1 | 1.0/1.2/2.5 | No | 0 | 125 | 672/HSBGA |
VSC7428 | In Production | $28.35 | No | 10/100/1000/2500Mbps | 11 | SGMII 1000Base-T (8) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7429 | In Production | $68.56 | No | 10/100/1000/2500Mbps | 26 | SGMII, QSGMII 1000Base-T (12) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 672/HSBGA |
VSC7430 | In Production | $36.08 | No | 10/100/1000/2500Mbps | 6 | SGMII 1000Base-T (2) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7435 | In Production | $46.39 | No | 10/100/1000/2500Mbps | 6 | SGMII 1000Base-T (2) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7436 | In Production | $59.28 | No | 10/100/1000/2500Mbps 10Gbps | 10 | SGMII 1000Base-T XFI | 100FX, 1000X, SFI | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7437 | In Production | $69.07 | No | 10/100/1000/2500Mbps 10Gbps | 8 | SGMII 1000Base-T XFI | 100FX, 1000X, SFI | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7438 | In Production | $84.54 | No | 10/100/1000/2500Mbps 10Gbps | 14 | SGMII, QSGMII XFI, XAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 125 | 672/HFCBGA |
VSC7440 | In Production | $31.44 | No | 10/100/1000/2500Mbps 10Gbps | 10 | SGMII 1000Base-T XFI | 100FX, 1000X, SFI | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 324/PBGA |
VSC7442 | In Production | $66.40 | No | 10/100/1000/2500Mbps | 52 | SGMII, QSGMII | 100FX, 1000X | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 110 | 672/HFCBGA |
VSC7444 | In Production | $71.56 | No | 10/100/1000/2500Mbps 10Gbps | 26 | SGMII, QSGMII XFI, XAUI, RXAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 110 | 672/HFCBGA |
VSC7448 | In Production | $81.87 | No | 10/100/1000/2500Mbps 10Gbps | 52 | SGMII, QSGMII XFI, XAUI, RXAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 110 | 672/HFCBGA |
VSC7449 | In Production | $87.02 | No | 10/100/1000/2500Mbps 10Gbps | 52 | SGMII, QSGMII XFI, XAUI, RXAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 110 | 672/HFCBGA |
VSC7464 | In Production | $115.98 | No | 10/100/1000/2500Mbps 10Gbps | 26 | SGMII, QSGMII XFI, XAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 125 | 672/HFCBGA |
VSC7468 | In Production | $154.64 | No | 10/100/1000/2500Mbps 10Gbps | 52 | SGMII, QSGMII XFI, XAUI | 100FX, 1000X, SFI | Yes | No | No | Yes | Yes | 128 | 1 | 1.0/1.2/2.5/3.3 | No | -40 | 125 | 672/HFCBGA |
VSC7511 | In Production | $9.79 | No | 10/100/1000/2500Mbps | 4 | SGMII 1000Base-T (4) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 172/VQFN |
VSC7512 | In Production | $12.37 | No | 10/100/1000/2500Mbps | 10 | SGMII, QSGMII 1000Base-T (4) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 172/VQFN |
VSC7513 | In Production | $15.46 | No | 10/100/1000/2500Mbps | 8 | SGMII, QSGMII 1000Base-T (4) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 256/PBGA |
VSC7514 | In Production | $18.56 | No | 10/100/1000/2500Mbps | 10 | SGMII, QSGMII 1000Base-T (4) | 100FX, 1000X | Yes | Yes | Yes | Yes | Yes | 128 | 1 | 1.0/1.2/2.5 | No | -40 | 125 | 256/PBGA |
VSC7546 | In Production | $46.47 | No | 10/100/1000/2500Mbps 5/10Gbps | 64 | SGMII, QSGMII, USGMII, USXGMII, XFI | 100FX, 1000X, SFI | Yes | No | No | No | Yes | 128 | 1 | 0.9/1.5/1.8/3.3 | 0 | 105 | Please call for package information | |
VSC7546TSN | In Production | $54.06 | no | 10/100/1000/2500Mbps 5/10Gbps | 64 | SGMII, QSGMII, USGMII, USXGMII, XFI | 100FX, 1000X, SFI | Yes | No | No | yes | yes | 128 | 1 | 0.9/1.5/1.8/3.3 | -40 | 110 | Please call for package information | |
VSC7549 | In Production | $51.22 | no | 10/100/1000/2500Mbps 5/10Gbps | 64 | SGMII, QSGMII, USGMII, USXGMII, XFI | 100FX, 1000X, SFI | Yes | No | No | no | yes | 128 | 1 | 0.9/1.5/1.8/3.3 | 0 | 105 | Please call for package information | |
VSC7549TSN | In Production | $58.80 | no | 10/100/1000/2500Mbps 5/10Gbps | 64 | SGMII, QSGMII, USGMII, USXGMII, XFI | 100FX, 1000X, SFI | Yes | No | No | Yes | yes | 128 | 1 | 0.9/1.5/1.8/3.3 | -40 | 110 | Please call for package information |
Product | Status | 5K Pricing | Automotive Grade | Ethernet Bandwidth | No Ethernet Ports | Interface | MACsec | 1588v2 | Ethercat | SyncE | Copper Support | Fiber Support | On-Chip Termination | Cable Diagnostics | EEE | LEDs | Internal Regular | Op. Voltage (V) | MAC I/O Voltage | WOL | Temp Range Min.(° C) | Temp Range Max.(° C) | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
KSZ8001 | Mature Product Consider: KSZ8081, KSZ8091 | $2.52 | No | 10/100Mbps / FX | 1 | MII/RMII/SMII | No | No | Yes | No | Yes | Yes | No | Yes | No | 4 | Yes | 0 | 3.3 | No | -40 | 85 | 48/LQFP |
KSZ8041 | In Production | $0.96 | Yes | 10/100Mbps / FX | 1 | MII/RMII/SMII | No | No | Yes | No | Yes | Yes | No | Yes | No | 2 | Yes | 0 | 3.3 | No | -40 | 85 | 32/VQFN, 48/LQFP, 48/TQFP |
KSZ8051 | In Production | $1.22 | Yes | 10/100Mbps | 1 | MII/RMII | No | No | Yes | No | Yes | No | Yes | Yes | No | 2 | Yes | 0 | 1.8/2.5/3.3 | No | -40 | 105 | 32/VQFN |
KSZ8061 | In Production | $1.37 | Yes | 10/100Mbps | 1 | MII/RMII | No | No | Yes | No | Yes | No | Yes | Yes | No | 2 | No | 0 | 1.8/2.5/3.3 | No | -40 | 105 | 32/VQFN, 48/VQFN |
KSZ8081 | In Production | $0.70 | No | 10/100Mbps | 1 | MII/RMII | No | No | Yes | No | Yes | No | Yes | Yes | No | 2 | Yes | 0 | 1.8/2.5/3.3 | No | -40 | 85 | 24/VQFN, 32/VQFN, 48/LQFP |
KSZ8091 | In Production | $0.83 | No | 10/100Mbps | 1 | MII/RMII | No | No | No | No | Yes | No | Yes | Yes | Yes | 2 | Yes | 0 | 1.8/2.5/3.3 | Yes | -40 | 85 | 24/VQFN, 32/VQFN, 48/LQFP |
KSZ8721 | Mature Product Consider: KSZ8081, KSZ8091 | $2.12 | No | 10/100Mbps / FX | 1 | MII/RMII | No | No | No | No | Yes | 100FX | No | Yes | No | 4 | No | 0 | 2.5/3.3 | No | -40 | 85 | 48/LQFP, 48/SSOP, 48/TQFP |
KSZ9021 | Mature Product Consider: KSZ9031 | $3.17 | No | 10/100/1000Mbps | 1 | MII/RGMII/GMII | No | No | No | No | Yes | No | Yes | Yes | No | 2 | Yes | 0 | 3.3 | No | -40 | 85 | 48/VQFN, 64/LQFP, 64/VQFN, 128/PQFP |
KSZ9031 | In Production | $1.96 | Yes | 10/100/1000Mbps | 1 | MII/RGMII/GMII | No | No | No | No | Yes | No | Yes | Yes | No | 2 | Yes | 0 | 1.8/2.5/3.3 | Yes | -40 | 105 | 48/VQFN, 64/VQFN |
KSZ9131 | In Production | $1.96 | Yes | 10/100/1000Mbps | 1 | MII/RGMII/GMII | No | No | No | No | Yes | No | Yes | Yes | Yes | 2 | Yes | 0 | 1.8/2.5/3.3 | Yes | -40 | 105 | 48/VQFN, 64/VQFN |
LAN8187 | Mature Product Consider: LAN8710A, LAN8720A, LAN8740A, LAN8742A | $1.36 | No | 10/100Mbps | 1 | MII/RMII | No | No | Yes | No | Yes | No | No | No | No | 4 | Yes | 0 | 1.8/3.3 | No | -40 | 85 | 64/LQFP |
LAN83C185 | Mature Product Consider: LAN8710A, LAN8720A, LAN8740A, LAN8742A | $2.84 | No | 10/100Mbps | 1 | MII | No | No | No | No | Yes | No | No | No | No | 4 | Yes | 0 | 3.3 | No | 0 | 70 | 64/LQFP |
LAN8700 | Mature Product | $0.95 | No | 10/100Mbps | 1 | MII/RMII/Turbo MII | No | No | Yes | No | Yes | No | No | No | No | 4 | Yes | 0 | 1.8/3.3 | No | -40 | 85 | 36/VQFN |
LAN8710A | In Production | $0.83 | No | 10/100Mbps | 1 | MII/RMII | No | No | Yes | No | Yes | No | No | No | No | 4 | Yes | 0 | 1.8/3.3 | No | -40 | 85 | 32/QFN, 32/VQFN |
LAN8720A | In Production | $0.77 | No | 10/100Mbps | 1 | RMII | No | No | No | No | Yes | No | No | No | No | 4 | Yes | 0 | 1.8/3.3 | No | -40 | 85 | 24/QFN, 24/VQFN |
LAN8740A | In Production | $0.99 | No | 10/100Mbps | 1 | MII/RMII | No | No | No | No | Yes | No | No | Yes | Yes | 2 | Yes | 0 | 1.8/2.5/3.3 | Yes | -40 | 85 | 32/QFN |
LAN8741A | In Production | $0.96 | No | 10/100Mbps | 1 | MII/RMII | No | No | No | No | Yes | No | No | No | Yes | 2 | Yes | 0 | 1.8/3.3 | No | -40 | 85 | 32/QFN |