We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Software Library

Microchip Bluetooth Data (MBD) App


Most Bluetooth® solutions use a smartphone as the user interface, making mobile apps essential for Bluetooth-enabled products. To meet different developmental needs, we offer two resources:

  • MBD app – developers can test and interact with Bluetooth components without building a custom app
  • MBD app source code – developers can extend MBD functionality to create a custom app that matches their product requirements

These options provide flexibility for fast evaluation or complete application customization based on project goals.

Mobile App

The MBD app is a versatile tool that simplifies developing, testing and debugging Bluetooth LE applications. Its features such as data reading/writing, real-time visualization, Over-The-Air (OTA) firmware updates and detailed logging help ensure your Bluetooth application is working as intended and ready for deployment. Download the MBD app for iOS or Android from the Online Assets table below.

Key Features

  • Device discovery and connection: Scan for and connect to nearby Bluetooth LE devices powered by our solutions
  • Data communication: Send and receive data between your mobile device and Bluetooth LE peripherals for testing and evaluation
  • User-friendly interface: Features intuitive controls and clear data visualization for seamless interaction with Bluetooth LE devices
  • Cross-platform availability: Available for both iOS® and Android™ devices and supports a range of operating systems such as Windows®, Mac® and Linux® operating systems

Benefits

  • Accelerate development: Test and validate Bluetooth LE functionality without the need for mobile app development
  • Enhance prototyping: Facilitates rapid prototyping and demonstration of Bluetooth LE-enabled products
  • Support customization: Interact with custom Bluetooth LE profiles and characteristics for custom applications

Source Code

Jumpstart your mobile app development using our free source code. These compressed packages include code that provides a foundational framework for developing Bluetooth LE mobile apps. Each package contains installers for Linux, Mac and Windows operating systems and includes detailed documentation. Access the source code package for iOS or Android from the Documents table below.

Documents


Title
Title
Document Category
Date
Software Tools - 07 Apr 2026
iOS Microchip Bluetooth Development (MBD) App Software Tools 07 Apr 2026 Download
Software Tools - 25 Aug 2026
Android Microchip Bluetooth Development (MBD) App Software Tools 25 Aug 2026 Download

Online Assets


Products


Title
Product
Title
PIC32CX1012BZ24032
ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 (125 °C) Qualification
PIC32CX1012BZ24032 ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 (125 °C) Qualification
PIC32CX1012BZ25048
ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 (125 °C) Qualification
PIC32CX1012BZ25048 ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 (125 °C) Qualification
PIC32CX5109BZ31032
ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 Qualification, Advanced Security and Robust Analog
PIC32CX5109BZ31032 ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 Qualification, Advanced Security and Robust Analog
PIC32CX5109BZ31048
ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 Qualification, Advanced Security and Robust Analog
PIC32CX5109BZ31048 ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 Qualification, Advanced Security and Robust Analog
PIC32CX5109BZ36032
Multiprotocol MCU SoC With AEC-Q100 Grade 1 Qualification, Advanced Security and Robust Analog
PIC32CX5109BZ36032 Multiprotocol MCU SoC With AEC-Q100 Grade 1 Qualification, Advanced Security and Robust Analog
PIC32CX5109BZ36048
Multiprotocol MCU SoC With AEC-Q100 Grade 1 Qualification, Advanced Security and Robust Analog
PIC32CX5109BZ36048 Multiprotocol MCU SoC With AEC-Q100 Grade 1 Qualification, Advanced Security and Robust Analog
PIC32WM-BW1002
Wi-Fi and Bluetooth MCU Module with U.FL Antenna and Optional Secure Element
PIC32WM-BW1002 Wi-Fi and Bluetooth MCU Module with U.FL Antenna and Optional Secure Element
PIC32WM-BZ6204UE
Multiprotocol MCU Module With U.FL Antenna, Wired Connectivity and Advanced Analog Peripherals
PIC32WM-BZ6204UE Multiprotocol MCU Module With U.FL Antenna, Wired Connectivity and Advanced Analog Peripherals
PIC32WM-BZ6602CE
Multiprotocol MCU Module With Chip Antenna, Wired Connectivity and Advanced Analog Peripherals
PIC32WM-BZ6602CE Multiprotocol MCU Module With Chip Antenna, Wired Connectivity and Advanced Analog Peripherals
RNBD350PE
Global Regulatory Certified, RF Ready Module With PCB Antenna
RNBD350PE Global Regulatory Certified, RF Ready Module With PCB Antenna
RNBD350UE
Global Regulatory Certified, RF Ready Module With U.FL Antenna Connector
RNBD350UE Global Regulatory Certified, RF Ready Module With U.FL Antenna Connector
RNBD451PE
Global Regulatory Certified, RF Ready Module With PCB Antenna
RNBD451PE Global Regulatory Certified, RF Ready Module With PCB Antenna
WBZ351UE
Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With U.FL Antenna, Advanced Security and Robust Analog
WBZ351UE Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With U.FL Antenna, Advanced Security and Robust Analog
WBZ450PE
Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With PCB Antenna
WBZ450PE Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With PCB Antenna
WBZ450UE
Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With U.FL Connector
WBZ450UE Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With U.FL Connector
WBZ451HPE
Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With High Transmit Power PCB Antenna
WBZ451HPE Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With High Transmit Power PCB Antenna
WBZ451HUE
Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With High Transmit Power and U.FL Antenna
WBZ451HUE Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With High Transmit Power and U.FL Antenna
WBZ451PE
Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With PCB Antenna
WBZ451PE Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With PCB Antenna
WBZ451UE
Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With U.FL Connector
WBZ451UE Global Regulatory Certified, RF Ready Multi-Protocol MCU Module With U.FL Connector

Live Chat

Need Help?

Privacy Policy