We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - HV9967B


The HV9967B is an average-mode current control LED driver IC operating in a constant off-time mode. The IC features an integrated 60V, 0.8Ω MOSFET that can be used as a stand-alone buck converter switch, or connected as a source driver for driving an external high-voltage depletion-mode MOSFET. The HV9967B is powered through its switching output when the integrated switch is off. Hence, the same external MOSFET can be used as a high-voltage linear regulator for powering the IC. The LED current is programmed with one external resistor. The average-mode current control method does not produce a peak-to-average error, and therefore greatly improves current accuracy and line and load regulation of the LED current without any need for loop compensation or direct sensing of the LED current at a high-voltage potential. The auto-zero circuit cancels the effects of the input offset voltage and of the propagation delay of the current sense comparator.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
4W LED Driver with Accurate Average-Mode Constant Current Control, Startup Software 17 Aug 2020 Download
Software - 17 Aug 2020
4W LED Driver with Accurate Average-Mode Constant Current Control, Steady state Software 17 Aug 2020 Download

Products


Title
Product
Title
HV9967B
Integrated LED Driver w/ Average-Mode Current Control
HV9967B Integrated LED Driver w/ Average-Mode Current Control

Live Chat

Need Help?

Privacy Policy