We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - HV9922


The HV9922 is a pulse width modulated (PWM) high-efficiency LED driver control IC. It allows efficient operation of LED strings from voltage sources ranging up to 400VDC. The HV9922 includes an internal high voltage switching MOSFET controlled with fixed off-time (TOFF) of approximately 10.5μs. The LED string is driven at constant current, thus providing constant light output and enhanced reliability. The output current is internally fixed at 50mA for HV9922. The peak current control scheme provides good regulation of the output current throughout the universal AC line voltage range of 85 to 265VAC or DC input voltage of 20 to 400V.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Buck example, Universal Offline, 50 mA LED Driver, startup Software 17 Aug 2020 Download

Products


Title
Product
Title
HV9922
3-PIN Switch Mode LED Lamp Driver IC
HV9922 3-PIN Switch Mode LED Lamp Driver IC

Live Chat

Need Help?

Privacy Policy