We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - HV9912


The HV9912 is a current mode control LED driver IC designed to control single switch PWM converters (buck, boost, buck-boost or SEPIC) in a constant frequency mode. The IC also includes a 0.2A source and 0.4A sink gate driver that makes the HV9912 suitable for high power applications. An internal 90V linear regulator powers the IC eliminating the need for a separate power supply for the IC. The HV9912 is a pin compatible replacement to HV9911. It is compatible with existing HV9911 designs which have an input voltage of less than 90V by changing ROVP1, ROVP, and RT.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Boost LED Driver with 1:3000 Dimming Ratio (at 200Hz) and Hiccup Mode Protection, Startup Software 17 Aug 2020 Download
Software - 17 Aug 2020
Boost LED Driver with 1:3000 Dimming Ratio (at 200Hz) and Hiccup Mode Protection, Steady state Software 17 Aug 2020 Download

Products


Title
Product
Title
HV9912
Switch-Mode LED Driver IC w/ High Current Accuracy AND Hiccup Mode Protection
HV9912 Switch-Mode LED Driver IC w/ High Current Accuracy AND Hiccup Mode Protection

Live Chat

Need Help?

Privacy Policy