The CL8800 is designed to drive a long string of inexpensive, low current LEDs directly from the AC mains. A basic driver circuit consists of the CL8800, six resistors, and a bridge rectifier. Two to four additional components are optional for various levels of transient protection. No capacitors, EMI filters, or power factor correction circuits are needed. A string of series/parallel LEDs is tapped at six locations. Six linear current regulators sink current at each tap and are sequentially turned on and off, tracking the input sine wave voltage. Voltage across each regulator is minimized when conducting, providing high efficiency.
Title |
Title |
Document Category |
Date |
|
|---|---|---|---|---|
|
Software - 17 Aug 2020
|
Sequential linear LED driver example | Software | 17 Aug 2020 | Download |
Live Chat