The MCP14A0301/2 are high-speed MOSFET gate drivers that are capable of providing up to 3.0 A of peak current while operating from a single 4.5 V to 18 V supply. The inverting (MCP14A0301) or non-inverting (MCP14A0302) single channel output is directly controlled from either TTL or CMOS (2 V to 18 V) logic. These devices also feature low shoot-through current, matched rise and fall times, and short propagation delays which make them ideal for high switching frequency applications.
Title |
Title |
Document Category |
Date |
|
|---|---|---|---|---|
|
Software - 26 Aug 2025
|
Analog Simulation Model | Software | 26 Aug 2025 | Download |
| Title | Product |
Title |
|---|---|---|
|
MCP14A0302
3 A MOSFET Gate Driver with Low Threshold Input and Enable
|
MCP14A0302 | 3 A MOSFET Gate Driver with Low Threshold Input and Enable |
Live Chat