| Technology | Description | Last Updated | Affected Hardware Families |
|---|
| TCP/IP | Amnesia:33 TCP/IP | June 2026 | ATWINC1500, ATWINC1510, ATWINC3400, PIC32MZ-W1 and WFI32, Legacy 6LowPAN |
| Bluetooth® | ANSSI Bluetooth Core | | ATSAMB11, BM23, BM62, BM64, BM70, BM78, BM83, IS1678, IS2008, IS2010, IS2013, IS2015, IS2020, IS2021, IS2022, IS2023, IS2025, IS2062, IS2064, IS2066B, IS2083, RN41, RN42, RN4678, RN4870 |
| Wi-Fi® | AirSnitch | June 2026 | Our Wi‑Fi devices are not known to be impacted. |
| Bluetooth | Bluetooth Impersonation Attacks (BIAS) | | BM20, BM23, BM62, BM63, BM64, BM77, BM78, BM83, BM90, RN41, RN42, RN4678, RN4677, RN52 |
| Bluetooth | BlueBorne Attack Vector | | ATWILC3000 (Linux®) |
| Bluetooth | Deviating Behaviors in Bluetooth Low Energy Implementations | October 2023 | BM64, BM70, BM71, BM77, BM78, BM83, IS1870, IS1871, RN4678, RN4870, RN4871, PIC32 BZ2 |
| Wi-Fi | Fragmentation and Aggregation Attacks (FragAttacks) | June 2026 | ATWILC1000, ATWILC3000, ATWINC1500, ATWINC1510, ATWINC3400, PIC32MZ-W1 and WFI32 |
| Bluetooth | Key Negotiation of Bluetooth (KNOB) | | BM20, BM23, BM62, BM64, BM78, BM83, IS1678, IS2008, IS2010, IS2013, IS2015, IS2020, IS2021, IS2022, IS2023, IS2025, IS2062, IS2064, IS2083, RN41, RN42, RN4678, RN52 |
| Wi-Fi | Kr00k | June 2026 | Our Wi‑Fi devices are not known to be impacted. |
| Java | Log4J | January 2022 | Our development tools and hardware are not known to be impacted. |
| MiWi™ | MiWi Software (6.5 and Previous Versions) | | Any hardware running MiWi 6.5 or earlier |
| Bluetooth | Sweyntooth | | ATSAMB11, ATWINC3400, BM70, BM71, BM62, BM63, BM64, BM77, BM78, BM83, BTLC1000, IS1677, IS1678, IS1870, IS1871, IS2062, IS2063, IS2064, IS2066, IS2083, RN4020, RN4677, RN4678, RN4870, RN4871 |
| Wi-Fi | Key Reinstallation Attack (KRACK) | June 2026 | ATWILC1000, ATWILC3000, ATWINC1500, ATWINC1510, ATWINC3400, PIC32MZ-W1 and WFI32, RNWF02, WINCS02, MRF24WG0Mx, RN171, RN131, RN1723, RN1810 |