Use the links below to find the right solution for your next product:
With an I2C interface, a complete touch ecosystem and no software engineering required, the MTCH2120 combines the flexibility of our touch library with the time savings of a touch turnkey device. Other features include:
 
            
        
    
    
    
We also offer a wide range of 8-, 16- and 32-bit microcontrollers (MCUs) with dedicated on-chip touch peripherals and core-independent touch dsPIC33 DSCs along with easy-to-use code configurators to make it easy to create an integrated touch solution.
 
            
        
    
    
    
This evaluation kit enables a complete out-of-the box experience to explore the water-tolerant and robust touch of the MTCH1010. The MTCH1010 is a single-button touch turnkey device fulfilling the demanding expectations of touch solutions.
 
            
        
    
    
    
This evaluation kit enables a complete out-of-the-box experience to explore the water-tolerant and robust touch of the MTCH1060 and MTCH1030. The MTCH1060 is a six-button touch turnkey device that fulfills the demanding expectations of touch solutions. The MTCH1030 and MTCH1060 offer advanced features, including:
 
            
        
    
    
    
This evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense applications using the CAP11xx family.
 
            
        
    
    
    
This evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense applications using the CAP12xx family.
 
            
        
    
    
    
This evaluation kit provides an easy-to-use platform for evaluating the MTCH108 capacitive touch controller. It features different buttons sizes as well as a proximity sensor.
 
            
        
    
    
    
This evaluation kit provides an easy way to evaluate and develop a variety of capacitive touch sense applications using the AT42QT1010 Turnkey Touch device.
| Title | |
|---|---|
| AVR3003: Driving AT42QT1110 and AT42QT1111 | Download | 
| CAP1XXX Touch Key Controller Tuning Guide | Download | 
| AVR3009: Driving QTouch Device with I2C Interface | Download | 
| QTAN0015: Power Supply Considerations | Download | 
| Driving the AT42QT2160 QMatrixT Sensor IC | Download | 
| QTAN0017: Checking the Effects of Noise | Download | 
| Microchip Capacitive Proximity Design Guide | Download | 
| Implementing Metal Over Capacitive Touch Sensors | Download | 
| Capacitive Touch Sensor Design | Download | 
| Title | |
|---|---|
| Touch Solutions for All Your Needs | Download | 
| Title | |
|---|---|
| AT42QT1040 - Complete Datasheet | Download | 
| AT42QT1050 - Complete Datasheet | Download | 
| AT42QT1060 - Complete Datasheet | Download | 
| AT42QT1070 - Complete Datasheet | Download | 
| AT42QT1111 - Complete Datasheet | Download | 
| AT42QT2160 - Complete Datasheet | Download | 
| AT42QT1245 Datasheet | Download | 
| AT42QT2100 - Complete Datasheet | Download | 
| QT60168/QT60248 Datasheet - 16- and 24-key QMatrixT ICs | Download | 
| QT60326/QT60486 Datasheet - 32- and 48-key QMatrixT ICs | Download | 
| CAP1114 Datasheet | Download | 
| CAP1214 Datasheet | Download | 
| AT42QT1110 Automotive - Complete Datasheet | Download | 
| AT42QT1110 - Complete Datasheet | Download | 
| AT42QT1244 Datasheet | Download | 
| AT42QT2640 - Complete Datasheet | Download | 
| QT60160/QT60240 Datasheet - 16- and 24-key QMatrixT Touch Sensor ICs | Download | 
| CAP1133 3 Channel Capacitive Touch Sensor with 3 LED Drivers | Download | 
| AT42QT2120 Datasheet | Download | 
| Title | |
|---|---|
| MTCH810 Haptics Controller Product Brief | Download | 
| Title | |
|---|---|
| UL Certificate of Compliance Atmel AT42QT1244 | Download | 
| UL Certificate of Compliance Atmel AT42QT1481 | Download | 
| VDE Certificate of Compliance Atmel AT42QT1481 | Download | 
| UL Certificate of Compliance Atmel AT42QT1245 | Download | 
| UL Certificate of Compliance Atmel AT42QT2640 | Download |