We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Turnkey Microcontrollers With Capacitive Touch

Ready-to-Use Solutions for Buttons, Sliders, Wheels and Proximity


Whether you are new to developing touch-enabled designs, or just looking for a quick, easy and reliable solution for your design, our turnkey capacitive touch controllers provide a simple and straightforward pathway for implementing touch capabilities in your user interface. These devices communicate with the host via GPIO or the standard I2C, SPI and USB serial interfaces. You don’t need any programming experience to get them working. Simply connect the sensor and apply power. Use the simple Graphical User Interface (GUI)-based configuration tool to tune the controller and monitor the touch signals. These plug-and-play products also enable you to easily replace mechanical buttons in your existing product. We have options that support up to 64 buttons, water-tolerant touch and EN/IEC 60730 requirements for Class B safety.

Use the links below to find the right solution for your next product:

MTCH Turnkey Touch Family

  • One to 12 sensing channels
  • Water-tolerant touch buttons
  • Proximity sensing
  • Simple GPIO (MTCH1xxx) or flexible I2C interface (MTCH2xxx)
    • MTCH2120 includes a complete design ecosystem to help get your touch product in front of customers quickly
    • MTCH1010, MTCH1030 and MTCH1060 provide the same robust touch experience with a simple GPIO interface

CAP Turnkey Touch Family

  • Three to 14 sensing channels
  • Slider support
  • I2C interface
  • CAP tuning GUI
  • Water-tolerant touch
  • LED driver with high-resolution Pulse-Width Modulation (PWM)

AT42QT Turnkey Touch Family

  • One to 64 sensing channels
  • UART/SPI/I2C interface
  • EN/IEC 60730 certification on select devices for Class B safety in white goods

MTCH2120: Reduce Costs Without Compromising Touch Robustness


With an I2C interface, a complete touch ecosystem and no software engineering required, the MTCH2120 combines the flexibility of our touch library with the time savings of a touch turnkey device. Other features include:

  • Visualization, tuning and validation through the touch plug-in within MPLAB® Data Visualizer
  • Host protocol configuration embedded in MPLAB Code Configurator
  • Built-in configurable GPIO expanding capabilities
  • Easy tune feature built in, minimizing design efforts further

Is a Microcontroller Running the Microchip Touch Library a Better Option for You?


We also offer a wide range of 8-, 16- and 32-bit microcontrollers (MCUs) with dedicated on-chip touch peripherals and core-independent touch dsPIC33 DSCs along with easy-to-use code configurators to make it easy to create an integrated touch solution.

Turnkey Capacitive Touch Controllers


Ready to Get Started?


Hardware Development Tools


These featured hardware tools will make it easy to create your capacitive touch sensing application:

Software Tools


Title Description Download
CAP1xxx Touch Tuning GUI Touch tuning GUI for all CAP1xxx devices Download
MoC Deflection Tool Metal over Cap (MoC) tool to calculate activation forces for MoC projects Download
MPLAB® Data Visualizer Visualizer tool for plotting and debugging devices with DGI and COM ports Download

Documentation


Application Notes


Title
AVR3003: Driving AT42QT1110 and AT42QT1111 Download
CAP1XXX Touch Key Controller Tuning Guide Download
AVR3009: Driving QTouch Device with I2C Interface Download
QTAN0015: Power Supply Considerations Download
Driving the AT42QT2160 QMatrixT Sensor IC Download
QTAN0017: Checking the Effects of Noise Download
Microchip Capacitive Proximity Design Guide Download
Implementing Metal Over Capacitive Touch Sensors Download
Capacitive Touch Sensor Design Download

Brochures


Title
Touch Solutions for All Your Needs Download

Data Sheets


Title
AT42QT1040 - Complete Datasheet Download
AT42QT1050 - Complete Datasheet Download
AT42QT1060 - Complete Datasheet Download
AT42QT1070 - Complete Datasheet Download
AT42QT1111 - Complete Datasheet Download
AT42QT2160 - Complete Datasheet Download
AT42QT1245 Datasheet Download
AT42QT2100 - Complete Datasheet Download
QT60168/QT60248 Datasheet - 16- and 24-key QMatrixT ICs Download
QT60326/QT60486 Datasheet - 32- and 48-key QMatrixT ICs Download
CAP1114 Datasheet Download
CAP1214 Datasheet Download
AT42QT1110 Automotive - Complete Datasheet Download
AT42QT1110 - Complete Datasheet Download
AT42QT1244 Datasheet Download
AT42QT2640 - Complete Datasheet Download
QT60160/QT60240 Datasheet - 16- and 24-key QMatrixT Touch Sensor ICs Download
CAP1133 3 Channel Capacitive Touch Sensor with 3 LED Drivers Download
AT42QT2120 Datasheet Download

Product Briefs


Title
MTCH810 Haptics Controller Product Brief Download

Quality/Reliability ISOs


Title
UL Certificate of Compliance Atmel AT42QT1244 Download
UL Certificate of Compliance Atmel AT42QT1481 Download
VDE Certificate of Compliance Atmel AT42QT1481 Download
UL Certificate of Compliance Atmel AT42QT1245 Download
UL Certificate of Compliance Atmel AT42QT2640 Download

Application Notes


Title
AT02260: Driving AT42QT1085 Download

Data Sheets


Title
AT42QT1085 Protocol Guide - Complete Datasheet Download
AT42QT1085 - Complete Datasheet Download
MTCH6102 Low-Power Projected Capacitive Touch Controller Data Sheet Download