We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC16F18346 and PIC16F18877 Microcontrollers (MCUs)

Peripheral Integration to Enable Functions


The PIC16F18346 and PIC16F18877 MCU products feature a high level of core independent peripherals that can be combined to perform a wide variety of functions without the core. The integration of peripherals brings a new level of interconnection that enables unsurpassed flexibility in creating functions for a wide range of applications, including consumer electronics, Internet of Things (IoT) and wearable technology applications. These products also include new power-conserving functionality, including Idle/Doze operating modes and Peripheral Module Disable (PMD), in addition to eXtreme Low Power (XLP) technology.

Getting Started


The Curiosity Development Board (DM164137) supports the PIC16F18346 product family. Curiosity Development Boards are cost-effective, fully-integrated MCU development platforms. The development board includes an integrated programmer/debugger and requires no additional hardware to get started.

The PIC16F18346 product family is also supported by MPLAB® Code Configurator (MCC), a free software plug-in that provides a graphical interface to configure peripherals and functions specific to your application.  MCC is incorporated into our award-winning Integrated Development Environments (IDEs), the downloadable MPLAB X IDE and the cloud-based MPLAB Xpress IDE. Additionally, several Xpress code examples are available to help designers start development immediately.

Easy Complementary Output Generation


Any of the 10-bit Pulse Width Modulations (PWMs) or Capture/Compare/PWMs (CCP) can be combined with the Complementary Waveform Generator (CWG) which enables automated complementary output control with control of dead-band and auto-shutdown modes. Once configured, the complementary outputs run completely independent of the core, allowing the core to perform other tasks.

Intelligent Analog


The onboard 10-bit ADC, 5-bit DAC, internal voltage references and comparators can be connected internally to create closed-loop feedback without requiring pins or PCB space or can be used for other functions within the applications. The versatile 10-bit ADC can be used to implement buttons or sliders using Microchip's mTouch® Capacitive Sensing solution.

Increased Low-Power Functionality


New Idle and Doze low-power modes allow applications to optimize device performance and power consumption. The Peripheral Module Disable (PMD) allows unused peripherals to be turned off individually, further lowering power consumption

Flexible PCB Routing


The Peripheral Pin Select (PPS) functionality allows for I/O pin remapping of the digital peripherals for increased flexibility and ease of PCB layout and improved utilization by accessing multiple peripherals on the same I/O port.

Communicate With Others


These products include SPI, I2C and EUSART peripherals, which enable a wide range of communication protocols. This allows for intelligent applications where communication with a host or master device is required.

PIC16F18346 Key Attributes


  • 32 MHz internal oscillator
  • Up to 14 KB self-write program Flash memory
  • Up to 1 KB RAM
  • 256B of EEPROM data Flash memory
  • Two 10-bit PWMs
  • Up to four capture-compare PWMs (CCP)
  • Up to two comparators
  • 10-bit ADC, up to 17 channels
  • Numerically Controlled Oscillator
  • Data-signal modulator
  • Up to four Configurable Logic Cells (CLCs)
  • 5-bit DAC
  • Up to two Complementary Waveform Generators (CWGs)
  • Up to two SPI/I2C
  • EUSART
  • Temperature indicator
  • mTouch® capacitive sensing
  • Peripheral Pin Select
  • Available in 8, 14 and 20 pins

Building Blocks for Real-Time Control


10-bit PWM


The 10-bit PWM provides edge-aligned output which can be used with the Complementary Waveform Generator.

Complementary Waveform Generator (CWG)


Complementary Waveform Generator provides a complementary waveform with rising and falling edge dead band control, enabling high-efficiency synchronous switching with no processor overhead. The CWG also incorporates auto shutdown, auto restart and can interface directly with other peripherals/external inputs.

Peripheral Pin Select (PPS)


Peripheral Pin Select provides ultimate flexibility when routing digital signals to device pins. With PPS, any digital peripheral can be connected to any I/O pin on-the-fly for a customized layout. This allows users to maintain layout compatibility with older PIC® MCUs, even as new features are implemented.

Power Conserving Functionality


IDLE and DOZE low-power modes allow applications to optimize device performance and power consumption. The Peripheral Module Disable (PMD) allows unused peripherals to be turned off individually, further reducing power consumption. The device features the industry-leading eXtreme Lower Power (XLP) technology.

Capture Compare PWM (CCP)


The Capture Compare PWM provides 16-bit signal capture and compare, as well as 10-bit PWM output functionality.

Closed Loop Control (CLC)


With the additional 10-bit ADC, 5-bit DAC and Comparator, control loops for closed loop feedback control can be created or used for other functions within the application. Using Microchip's mTouch Capacitive Sensing solution, the 10-bit ADC can be used to create buttons or sliders.

PIC16F18346 Product Family


PIC16F18346

Product highlights of the PIC16F183XX product family, featuring integrated analog, digital and communication peripherals. 

For more information: PIC16F18346

Live Chat

Need Help?

Privacy Policy