We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Complementary Waveform Generator (CWG)/Complementary Output Generator (COG)

What is the Complementary Waveform Generator (CWG)?


The CWG generates a complementary waveform with rising- and falling-edge deadband control for high-efficiency synchronous switching with no processor overhead. The CWG also incorporates auto shutdown and restart features that can interface directly with other peripherals or external input signals. 

What is the Complementary Output Generator (COG)?


The COG is a more advanced version of the CWG that adds blanking and phase control functionality to the peripheral. Blanking is used for transient filtering while phase control is used for implementing output delay.  

Looking for a MOSFET Driver?


We offer a wide array of MOSFET drivers for high-speed switching in low-side and high-side applications. 

8-bit Microcontrollers with CWG/COG


Documentation


Title
Buck Converter Using the PIC16F753 Analog Features Download
Complementary Output Generator Technical Brief Download
Boost Converter Using the PIC12F1501 NCO Peripheral Download
Sensored Single-Phase BLDC Motor Driver Using PIC16F1613 Download
Flyback SMPS Using a Microcontroller as Control Unit Download
High-Efficiency Solutions for Portable LED Lighting Download

Complementary Waveform Generator


Title
TRIAC Dimmable LED Driver Using PIC12HV752 Download
USB Keypad Reference Design Download
Complementary Waveform Generator Technical Brief Download
New Peripherals Tips 'n Tricks Download
Title
Boost Converter Using the PIC16F753 Analog Features Download

Using the Complementary Waveform Generator

This self-paced training presentation focuses on our Complementary Waveform Generator (CWG). It covers what the CWG is, input signal selection, clock selection, dead band control, auto shutdown, output signal conditioning, a project example and a summary with some additional resources to get you started.

Live Chat

Need Help?

Privacy Policy