Advanced Analog Sensing Made Simple

We equipped the AVR EA family of microcontrollers (MCUs) with high-speed integrated analog, hardware-based Core Independent Peripherals (CIPs) and low-power performance for efficient real-time control, sensor node and secondary safety monitoring applications.

For design flexibility and to optimize your board layout, we offer this family of 16 KB to 64 KB Flash devices in SPDIP, SSOP, TQFP and VQFN packages ranging from 28 to 48 pins. These AVR EA MCUs are well suited for a wide range of industrial, consumer, appliance, automotive, sensor node and other applications. The AVR EA family of MCUs is a great option for closed-loop control system designs and secondary monitoring devices for safety reasons.

cq5dam
cq5dam

Enabling Reliable Sensor Interfaces in Harsh Environments


Designers of reliable sensor end node applications require an MCU that can quickly and accurately measure and convert signals in harsh environments while also using power efficiently. Featuring a 12-bit differential Analog-to-Digital Converter (ADC) and a Programmable Gain Amplifier (PGA) with up to 16x gain, the AVR EA family enables measurement of smaller amplitude signals, reclaims signals from noisy environments and performs fast conversion of the signals.

The accurate and temperature-stable internal 20 MHz RC oscillator, Configurable Custom Logic (CCL), event system and CIPs significantly reduce the need for external components. If a higher-accuracy oscillator is required, the AVR EA family also features an External High Frequency Oscillator (XOSCHF) with Clock Failure Detection (CFD).

Getting Started


The AVR64EA48 Curiosity Nano board is the best platform for rapid prototyping with the EA Family of MCUs. This USB-powered kit features an on-board programmer/debugger that seamlessly integrates with MPLAB® X, Microchip Studio and IAR Embedded Workbench for AVR® Integrated Development Environments (IDEs). Its small form factor makes it excellent for breadboard soldering, or you can combine it with the Curiosity Nano Base for Click boards™, which features multiple mikroBUS™ sockets so you can easily add sensors, actuators or communications interfaces from Mikroelektronika’s extensive selection of Click boards.

Image of the Tiny2 Curiosity Nano Board

Functional Safety Ready for Safety-Critical Applications


Our AVR EA family for safety-critical applications targets both industrial and automotive products. We also offer the MPLAB XC8 Functional Safety Compiler License, which is a TÜV SÜD-certified compiler package that supports 8-bit PIC® and AVR MCUs. Our AVR EA ISO 26262 and IEC 61508 functional safety packages come with documents such as FMEDA reports and safety manuals.

Image of Functional Safety Ready Logo with hardhat

System Features


Family Offering (Pin Count vs. Memory)


Key Attributes


  • Up to 64 KB Flash with true Read-While-Write (RWW) operation
  • Internal 20 MHz oscillator
  • External High Frequency Crystal Oscillator (XOSCHF) with Clock Failure Detection (CFD)
  • 375 ksps 12-bit differential and single-ended Analog-to-Digital Converter (ADC)
  • Programmable Gain Amplifier (PGA) supporting up to 16x gain
  • 10-bit Digital-to-Analog Converter (DAC)
  • Two analog comparators with window compare functions and scalable reference input

  • Cyclic Redundancy Check (CRC) scan
  • Six 16-bit timer/counters
  • 16-bit Real Time Clock (RTC) and Periodic Interrupt Timer (PIT)
  • Configurable Custom Logic (CCL) peripheral
  • Six-channel peripheral event system
  • Configurable, internally generated reference voltage
  • Three USARTs, one SPI, one dual-mode TWI

Products


Block Diagram of the AVR EA family

Live Chat

Need Help?

No problem. Chat with our engineering experts or schedule a call that's convenient for you.

Privacy Policy