We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Speed AES128-CTR


High speed AES128-CTR IP core implements the Advanced Encryption Standard (AES) in Counter Mode (CTR) with few tens of Gbps linerate. The IP core effectively turns a block cipher into a stream cipher, and provides a number of advantages for optimising resource usage and performance.


Features and Benefits


  • Moderateresource requirements: 
    • Requires 17076 Adaptive Lookup Modules (ALMs) and does not require any multipliers or DSPBlocks.
  • Performance: 
    • Despite its moderate size, XIP1103H achieves a throughput in the tens of Gbps range.
    • Up to 100s of Gbps Compliant with NIST standards CAVP validated by NIST Support for various AES modes including GCM, CTR, XTS, ECB, CBC, CFB, and OFB.
  • Standard Compliance: 
    • Fully compliant with both the Advanced Encryption Algorithm (AES) standard [1], as well as with the Counter Mode (CTR) standard [2].
  • Easy Integration 
    • Pure RTL without hidden CPU or software components. 
    • Vendor agnostics FPGA/ASIC implementation.

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera

Documentation


Title
xip1101h Link



Live Chat

Need Help?

Privacy Policy