We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

VME64S


The VME64S core is a VME slave controller with a synchronous local bus interface. It supports the VMEbus according to ANSI/VITA 1-1994. The core is designed to simplify creation of custom VME slave cards, either for new systems, or as a replacement for obsolete chips. A16/A24/A32 address mode, D8/D16/D32 data modes (read/write/read-modify-write), D16-BLT, D32-BLT, D64-MBLT block transfer cycles, and D8/D16/D32 interrupt acknowledge cycles are supported. Dedicated top-levels are available for D16 or D32 implementations with different address width support.


Features and Benefits


  • Compatible with  ANSI/VITA 1-1994
  • Supports
    • Data modes: D8, D16, D16-BLT, D32, D32-BLT, D64-MBLT
    • Address modes: A16, A24, A32
    • Read, write, read-modify-write
  • Versatile user-side interface with wait-states support
  • D8/D16/D32 interrupter
  • Synchronous design

Licensing Options


For additional information, contact info@inicore.com or visit INICORE 

Documentation


Title
vme64s Link



Live Chat

Need Help?

Privacy Policy