We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

DO-254 MIL-STD-1553B RT


MIL-STD-1553B is the military specification defining a Digital Time Division Command/Response Multiplexed Data Bus operating at 1 Mbps. The 1553 databus is a dual-redundant, bidirectional, Manchester II encoded databus with a high bit error reliability. All bus communications are controlled and initiated by the bus controller. Remote terminal devices attached to the bus respond to controller commands.


Features and Benefits


  • Fully Compliant to the MIL-STD-1553B, 21 September 1978 (with Notices 1 through 7)
  •  Configurable number of Buses
  • Tested as specified in the MIL-HDBK-1553A, 1 November 1988 (AS4111 Rev. D)
  • User configurable illegal commands
  •  Interfaces to standard 1553B bus transceivers

Licensing Options


For additional information, info@safecoredevices.com or visit SafecoreDevices

Documentation


Title
do254-milstd1553b-rt Link



Live Chat

Need Help?

Privacy Policy