We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

CAN FD


Arasan's CAN-FD Controller IP is a configurable communication controller that implements Classical CAN (CAN 2.0A/2.0B) and CAN-FD (Flexible Data Rate) protocols for automotive and industrial applications. The IP is compliant with ISO 11898-1:2015 CAN-FD standards and also supports Bosch Non-ISO CAN-FD implementations. It is designed to enable higher bandwidth communication, larger payload sizes, and improved network efficiency compared to traditional CAN solutions. The controller integrates easily with host processors through standard AMBA AXI interfaces and provides configurable data rates, interrupt handling, acceptance filtering, buffering schemes, and DMA support. Advanced reliability and safety features include error management, CRC protection, error reporting, loopback mode, listen-only mode, SRAM ECC support, and error injection capabilities for validation and testing. The IP supports automotive software frameworks and protocols such as AUTOSAR and SAE J1939 and includes support for time stamping and TTCAN features. Functional safety options include ISO 26262 certification paths up to ASIL-C and ASIL-D. Deliverables include SystemVerilog RTL source code, verification collateral, synthesis scripts, firmware drivers, compliance reports, and application notes, simplifying SoC integration and deployment.


Features and Benefits


  • Protocol Support :
    • CAN 2.0A/2.0B, CAN-FD, TTCAN
    • AUTOSAR and SAE J1939 compatible
  • High Performance : 
    • Data rates up to 20 Mbps
    • DMA support and configurable buffering
  • Flexible Integration :
    • AMBA AXI host Interface 
    • AXI, AHB, and APB register interfaces options
    • Integrated DMA support
    • FIFO and mailbox operating modes
  • Reliability & Safety :
    • Advanced error management and diagnostics
    • ISO 26262 ASIL-C / ASIL-D support
  • Debug & Validation :
    • Loopback, listen-only, and error injection modes

Licensing Options


For additional information , Please contact  sales@arasan.com or visit Arasan Chip Systems 

Documentation


Title
can-fd Link



Live Chat

Need Help?

Privacy Policy