We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Alma LJPEG-D


The LJPEG-D core from Alma Technologies implements a Lossless JPEG (LJPEG) decoder in a compact, high-performance and stand-alone package ideal for applications where bit-by-bit accurate reproduction of an image is essential.The LJPEG-D decodes images that conform to the spatial (sequential) lossless encoding mode (SOF3) of the ISO/IEC 10918-1 standard (CCITT T.81 recommendation).


Features and Benefits


 

  • Conforms to the spatial (sequential) lossless encoding mode (SOF3)of the ISO/IEC 10918-1 standard (CCITT T.81 recommendation)
  • ISO/IEC 10918-1 JPEG stream input
  • Decoded pixel samples output
  • Self programmable through the standard JPEG markers

 

Licensing Options


For additional information, contact ip.sales@alma-technologies.com  or visit  Alma Technologies 

Documentation


Title
alma-ljpeg-d Link



Live Chat

Need Help?

Privacy Policy