We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Alma JPEG2K-E


The JPEG2K-E core from Alma Technologies is a still image and video encoder that implements Part 1 of the JPEG 2000 lossy and lossless image compression standard. The JPEG 2000 standard offers an advanced quality and feature set, lending itself to a wide range of uses from digital cameras through to space imaging and other key sectors.


Features and Benefits


 

  • Full compliance to the ISO/IEC 15444-1 JPEG 2000 specification
  • Up to 65535 x 65535 image resolution
  • Up to 8192 x 8192 tile resolution
  • 4:4:4, 4:2:2, 4:1:1, 4:2:0, 4:4:4:4 and 4:4 sampling formats input
  • Up to 16-bit per component sample precision

 

Licensing Options


For additional information, contact ip.sales@alma-technologies.com  or visit  Alma Technologies 

Documentation


Title
alma-jpeg2k-e Link



Live Chat

Need Help?

Privacy Policy