We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Alma CCSDS-122-E


The CCSDS-122-E encoder core from Alma Technologies is a complete and self-contained implementation of the CCSDS 122.0-B-1 image data compression standard. It offers numerically lossless and lossy image data compression with up to 16-bit pixel dynamic range. The encoder accepts the uncompressed image data in standard raster-scan pixel order and outputs standalone and fully compliant CCSDS 122.0-B-1 byte-stream format.


Features and Benefits


 

  • Full compliance to the CCSDS 122.0-B-1 specification
  • Numerically lossless and lossy compression
  • Up to 16 bits pixel dynamic range
  • Both integer and float 9/7 DWT

 

Licensing Options


For additional information, contact ip.sales@alma-technologies.com  or visit  Alma Technologies 

Documentation


Title
alma-ccsds-122-e Link



Live Chat

Need Help?

Privacy Policy