High-performance energy metering device for single-phase two-wire, single-phase three-wire or anti-tampering active and reactive energy meters. Learn More About ATM90E26-YU-R
A low-power, high-performance ARM Cortex-M0+ based flash microcontroller ideal for a wide range of home automation, consumer, metering, and industrial applications. Learn More About ATSAMD21G18A-AU
Delivers up to 2.5x throughput improvement and more secure connections vs. Bluetooth 4.1 based products. Developers can easily interface to the device via a standard UART interface, available on most microcontrollers and processors. Learn More About BM70BLES1FC2-0B03AA
CMOS low-dropout, positive-voltage regulator which can source up to 250mA of current with an extremely low input-output voltage differential of 178mV at 250mA. The low-dropout voltage combined with the low-current consumption of only 1.6µA makes this part ideal for battery operation. Learn More About MCP1700T-3302E/TT
Dual-op amp with a gain bandwidth product of 14 kHz with a low typical operating current of 600 nA and an offset voltage that is less than 3 mV. Uses Microchip's advanced CMOS technology, which provides low bias current, high-speed operation, high open-loop gain and rail-to-rail output swing. Learn More About MCP6042T-I/SN
Operational Amplifier with a 550 kHz Gain Bandwidth Product (GBWP) and 68° (typ.) phase margin. Operates from a single-supply voltage as low as 1.8V, while drawing 50 µA (typ.) quiescent current. Learn More About MCP6241UT-E/LT
Integrated high-side power switch that consists of a TTL compatible input and protected Pchannel MOSFET. It can be used instead of a separate high-side driver and MOSFET in many low-voltage applications. The MIC2514 switches voltage ranging from 3V to 13.5V and delivers more than 400mA continuous current. Learn More About MIC2514YM5-TR
The MIC5209 is an efficient linear voltage regulator with very low dropout voltage, typically 10mV at light loads and less than 500mV at full load, with better than 1% output voltage accuracy. Learn More About MIC5209-3.3YS-TR
General-purpose operational amplifier, that operates from 4V to 32V, single or differential (split) supply. The device features a 2.5 MHz unity gain bandwidth, 6V/µs slew rate, and is internally unity-gain compensated. The MIC6211 is available in the tiny, 5-lead SOT-23-5 surface-mount package. Learn More About MIC6211YM5-TR
Single-voltage supervisor with open-drain reset output that provides accurate power supply monitoring and reset generation in microprocessor based systems. Learn More About MIC803-29D2VM3-TR
Pin-compatible upgrade to the industry standard TC7660 charge pump voltage converter. It converts a +1.5V to +12V input to a corresponding –1.5V to –12V output using only two low-cost capacitors, eliminating inductors and their associated cost, size and EMI. Learn More About TC1044SEOA
VXB2 standard crystals are available from 3.5 MHz to 75 MHz in a low-profile 4.2 mm tall metal can package.VXB2 are available in a Fundamental or 3rd overtone mode. Learn More About VXB2-9008-8M19200000TR
Instantly see inventory availability for all components in the Single-Phase AC Residential Electric Vehicle Charger Reference Design.
We are here to support you. Contact our Client Success Team to get assistance with your design.
Live Chat